(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Type Casters (Nylon Wheels) Flexible (TYSA-50N)

Angle Type Casters (Nylon Wheels) Flexible (TYSA-50N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TYSA-50N
TYSA-65N
TYSA-75N
TYSA-100N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Allowable Load
(kgf)
Trusco Code JAN Code Mass Wheel Diameter D
(mm)
Wheel Width
(mm)
Mounting Height H
(mm)
Amount Of Content

฿ 150.88

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 12 Day(s) 40.8 (Allowable Load 40 daN) 447-3477 4989999277388 135g 50 21 65 1 pc.

฿ 380.62

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 12 Day(s) 61.2 (Allowable Load 60 daN) 447-3485 4989999277395 415g 65 25 88 1 pc.

฿ 387.34

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 1 Day(s) 61.2 (Allowable Load 60 daN) 447-3493 4989999277401 420g 75 25 96 1 pc.

฿ 589.42

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 1 Day(s) 91.8 (Allowable Load 90 daN) 447-3507 4989999277418 740g 100 32 132 1 pc.

Basic Specifications

  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    Angle Type / Universal Type
  • Metal fittings
    Steel
  • Wheel
    Nylon
  • The treatment of Metal fittings surface
    Trivalent Bright Chromate Finish
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be easily attached to the frame.
[Applications]
· Angle type
· Freely formula
· For transporting light load equipment or angle-type shelves.

Part Number
TYSA-50N
TYSA-65N
TYSA-75N
TYSA-100N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Allowable Load
(kgf)
Trusco Code JAN Code Mass Wheel Diameter D
(mm)
Wheel Width
(mm)
Mounting Height H
(mm)
Amount Of Content

฿ 150.88

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 12 Day(s) 40.8 (Allowable Load 40 daN) 447-3477 4989999277388 135g 50 21 65 1 pc.

฿ 380.62

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 12 Day(s) 61.2 (Allowable Load 60 daN) 447-3485 4989999277395 415g 65 25 88 1 pc.

฿ 387.34

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 1 Day(s) 61.2 (Allowable Load 60 daN) 447-3493 4989999277401 420g 75 25 96 1 pc.

฿ 589.42

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 1 Day(s) 91.8 (Allowable Load 90 daN) 447-3507 4989999277418 740g 100 32 132 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1