(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Rack 150 kg Type Height 1800 mm (PER-6544-W)

Phoenix Rack 150 kg Type Height 1800 mm (PER-6544-W)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PER-6444-W SALE
PER-6445-W SALE
PER-6464-W SALE
PER-6465-W SALE
PER-6544-W SALE
PER-6545-W SALE
PER-6564-W SALE
PER-6565-W SALE
PER-6644-W SALE
PER-6645-W SALE
PER-6664-W SALE
PER-6665-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 24,105.40

฿ 19,052.91

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 4 1118 484-5293 36.3kg 1 unit

฿ 27,009.53

฿ 21,494.18

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 5 1118 484-5315 43.4kg 1 unit

฿ 25,461.59

฿ 20,313.26

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 600 4 1118 484-5331 42.5kg 1 unit

฿ 28,702.23

฿ 23,070.85

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 600 5 1118 484-5358 51.1kg 1 unit

฿ 25,943.50

฿ 20,651.03

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 4 1418 484-5374 42.5kg 1 unit

฿ 29,305.40

฿ 23,491.21

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 5 1418 484-5391 51.1kg 1 unit

฿ 28,643.18

฿ 23,152.28

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 4 1418 484-5412 54.4kg 1 unit

฿ 32,679.37

฿ 26,620.61

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 5 1418 484-5439 66.0kg 1 unit

฿ 27,295.24

฿ 21,915.35

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 4 1718 484-5455 48.6kg 1 unit

฿ 30,994.29

฿ 25,074.38

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 5 1718 484-5471 58.8kg 1 unit

฿ 29,510.98

฿ 24,801.03

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 4 1718 484-5498 62.8kg 1 unit

฿ 34,412.46

฿ 28,679.34

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 5 1718 484-5510 76.6kg 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Height(mm)
    1800
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
  • Amount Of Content
    1 unit

Product Description

A pipe shelf that is easy to assemble and has excellent design and antibacterial properties.
[Features]
·Antimicrobial powder coated finish.
·Strut: Chrome plated finish.
·Bush: Uses chrome plated pipe. The bushing is fixed with two grooves on the strut, making it extremely strong.
·Adjuster: ⌀40 (40 mm diameter) plastic adjuster.
[Applications]
·Easy to move between storage locations.

Part Number
PER-6444-W SALE
PER-6445-W SALE
PER-6464-W SALE
PER-6465-W SALE
PER-6544-W SALE
PER-6545-W SALE
PER-6564-W SALE
PER-6565-W SALE
PER-6644-W SALE
PER-6645-W SALE
PER-6664-W SALE
PER-6665-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 24,105.40

฿ 19,052.91

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 4 1118 484-5293 36.3kg 1 unit

฿ 27,009.53

฿ 21,494.18

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 450 5 1118 484-5315 43.4kg 1 unit

฿ 25,461.59

฿ 20,313.26

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 600 4 1118 484-5331 42.5kg 1 unit

฿ 28,702.23

฿ 23,070.85

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1200 600 5 1118 484-5358 51.1kg 1 unit

฿ 25,943.50

฿ 20,651.03

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 4 1418 484-5374 42.5kg 1 unit

฿ 29,305.40

฿ 23,491.21

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 450 5 1418 484-5391 51.1kg 1 unit

฿ 28,643.18

฿ 23,152.28

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 4 1418 484-5412 54.4kg 1 unit

฿ 32,679.37

฿ 26,620.61

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1500 600 5 1418 484-5439 66.0kg 1 unit

฿ 27,295.24

฿ 21,915.35

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 4 1718 484-5455 48.6kg 1 unit

฿ 30,994.29

฿ 25,074.38

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 450 5 1718 484-5471 58.8kg 1 unit

฿ 29,510.98

฿ 24,801.03

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 4 1718 484-5498 62.8kg 1 unit

฿ 34,412.46

฿ 28,679.34

STEEL SHELVING FOR PIPE 1 Piece(s) 40 Day(s) 1800 600 5 1718 484-5510 76.6kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1