(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light/Medium-Duty Boltless Shelving, M1.5 Type, Single Type (150 kg, Height 1,800 mm, 2 Inclined Out of 4 Tiers, With Front Support) (M1.5-6334K2)

Light/Medium-Duty Boltless Shelving, M1.5 Type, Single Type (150 kg, Height 1,800 mm, 2 Inclined Out of 4 Tiers, With Front Support) (M1.5-6334K2)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M1.5-6334K2
M1.5-6344K2
M1.5-6364K2
M1.5-6434K2
M1.5-6444K2 SALE
M1.5-6464K2 SALE
M1.5-6534K2 SALE
M1.5-6544K2 SALE
M1.5-6564K2 SALE
M1.5-6634K2 SALE
M1.5-6644K2 SALE
M1.5-6664K2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 9,849.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s) 860 295 816 484-3380 33.4kg 1 unit

฿ 10,777.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 860 445 816 484-3401 38.0kg 1 unit

฿ 11,702.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 860 595 816 484-3428 42.9kg 1 unit

฿ 11,045.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s) 1160 295 1116 484-3444 39.0kg 1 unit

฿ 12,195.00

฿ 10,832.82

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1160 445 1116 484-3461 44.5kg 1 unit

฿ 13,292.00

฿ 11,884.38

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1160 595 1116 484-3487 50.2kg 1 unit

฿ 12,315.00

฿ 10,966.51

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s) 1460 295 1416 484-3509 44.7kg 1 unit

฿ 13,608.00

฿ 12,171.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1460 445 1416 484-3525 51.0kg 1 unit

฿ 15,589.00

฿ 14,100.25

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1460 595 1416 484-3541 61.3kg 1 unit

฿ 14,082.00

฿ 12,955.44

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s) 1760 295 1716 484-3568 58.8kg 1 unit

฿ 15,896.00

฿ 14,598.89

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1760 445 1716 484-3584 65.6kg 1 unit

฿ 18,130.00

฿ 16,585.32

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1760 595 1716 484-3606 73.9kg 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
  • Amount Of Content
    1 unit

Product Description

[Features]
·A boltless structure that does not use a single bolt shortens disassembly and assembly work.
·The number of shelves can be freely adjusted and changed in 25 mm pitches.
·If the height and depth are the same, they can be added. In addition, cost can be reduced by double-using the pillars.
·It has an excellent cross-sectional structure and uses a C-shaped support that is strong against loads and side twists.
·The use of a resin base does not damage the floor.
·Shelves can be freely adjusted and changed at 25 mm pitches.

Part Number
M1.5-6334K2
M1.5-6344K2
M1.5-6364K2
M1.5-6434K2
M1.5-6444K2 SALE
M1.5-6464K2 SALE
M1.5-6534K2 SALE
M1.5-6544K2 SALE
M1.5-6564K2 SALE
M1.5-6634K2 SALE
M1.5-6644K2 SALE
M1.5-6664K2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 9,849.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s) 860 295 816 484-3380 33.4kg 1 unit

฿ 10,777.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 860 445 816 484-3401 38.0kg 1 unit

฿ 11,702.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 860 595 816 484-3428 42.9kg 1 unit

฿ 11,045.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s) 1160 295 1116 484-3444 39.0kg 1 unit

฿ 12,195.00

฿ 10,832.82

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1160 445 1116 484-3461 44.5kg 1 unit

฿ 13,292.00

฿ 11,884.38

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1160 595 1116 484-3487 50.2kg 1 unit

฿ 12,315.00

฿ 10,966.51

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s) 1460 295 1416 484-3509 44.7kg 1 unit

฿ 13,608.00

฿ 12,171.00

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1460 445 1416 484-3525 51.0kg 1 unit

฿ 15,589.00

฿ 14,100.25

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1460 595 1416 484-3541 61.3kg 1 unit

฿ 14,082.00

฿ 12,955.44

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s) 1760 295 1716 484-3568 58.8kg 1 unit

฿ 15,896.00

฿ 14,598.89

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1760 445 1716 484-3584 65.6kg 1 unit

฿ 18,130.00

฿ 16,585.32

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 40 Day(s) 1760 595 1716 484-3606 73.9kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1