(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Eye Nut (Working Load 0.01 to 0.45 t) (TIN-2M)

Stainless Steel Eye Nut (Working Load 0.01 to 0.45 t) (TIN-2M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TIN-2M
TIN-3M
TIN-4M
TIN-5M
TIN-6M
TIN-8M
TIN-10M
TIN-12M
TIN-16M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 245.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.01 M2×0.4 2.0 8 10 5 4989999018875 356-5360 2 0.10 1 pc.

฿ 245.00

EYEBOLTS 1 Piece(s) Same day 0.02 M3 x 0.5 3.0 9 12 6 4989999018882 356-5378 4 0.15 1 pc.

฿ 243.37

EYEBOLTS 1 Piece(s) Same day 0.02 M4 x 0.7 4.0 10 14 7 4989999018899 356-5386 6 0.20 1 pc.

฿ 262.29

EYEBOLTS 1 Piece(s) 1 Day(s) 0.03 M5×0.8 5 13 18 8 4989999018905 356-5394 11 0.29 1 pc.

฿ 347.00

EYEBOLTS 1 Piece(s) Same day 0.05 M6 x 1.0 5.5 16 20 10 4989999018912 356-5408 17 0.49 1 pc.

฿ 374.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.08 M8 x 1.25 7 19 26 14 4989999018929 356-5416 34 0.78 1 pc.

฿ 386.00

EYEBOLTS 1 Piece(s) Same day 0.15 M10 x 1.5 8 25 32 17 4989999018936 356-5424 60 1.47 1 pc.

฿ 574.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.22 M12×1.75 10 30 39 22 4989999018943 356-5432 116 2.16 1 pc.

฿ 1,140.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.45 M16×2.0 13.0 34 46 26 4989999018950 356-5441 240 4.41 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

Stainless steel nut with ring-shaped head.
[Features]
· As the head of the nut is a ring shape, ropes, chains, or wires can be passed through for use.
· A wide lineup ranging from 2 to 16 mm.
· Made of rust-resistant stainless steel.
[Applications]
· As a hanger by putting through ropes, chains, etc.
· Suspension of machinery and appliances, etc.

Part Number
TIN-2M
TIN-3M
TIN-4M
TIN-5M
TIN-6M
TIN-8M
TIN-10M
TIN-12M
TIN-16M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Thread Diameter D
(mm)
L
(mm)
H
(mm)
B
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 245.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.01 M2×0.4 2.0 8 10 5 4989999018875 356-5360 2 0.10 1 pc.

฿ 245.00

EYEBOLTS 1 Piece(s) Same day 0.02 M3 x 0.5 3.0 9 12 6 4989999018882 356-5378 4 0.15 1 pc.

฿ 243.37

EYEBOLTS 1 Piece(s) Same day 0.02 M4 x 0.7 4.0 10 14 7 4989999018899 356-5386 6 0.20 1 pc.

฿ 262.29

EYEBOLTS 1 Piece(s) 1 Day(s) 0.03 M5×0.8 5 13 18 8 4989999018905 356-5394 11 0.29 1 pc.

฿ 347.00

EYEBOLTS 1 Piece(s) Same day 0.05 M6 x 1.0 5.5 16 20 10 4989999018912 356-5408 17 0.49 1 pc.

฿ 374.00

EYE BOLTS 1 Piece(s) 12 Day(s) 0.08 M8 x 1.25 7 19 26 14 4989999018929 356-5416 34 0.78 1 pc.

฿ 386.00

EYEBOLTS 1 Piece(s) Same day 0.15 M10 x 1.5 8 25 32 17 4989999018936 356-5424 60 1.47 1 pc.

฿ 574.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.22 M12×1.75 10 30 39 22 4989999018943 356-5432 116 2.16 1 pc.

฿ 1,140.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.45 M16×2.0 13.0 34 46 26 4989999018950 356-5441 240 4.41 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1