(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TIN-06 |
TIN-08 |
TIN-012 |
TIN-038 |
TIN-058 |
TIN-10 |
TIN-12 |
TIN-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Thread Diameter | D (mm) |
L (mm) |
H (mm) |
B (mm) |
JAN Code | Trusco Code | Mass (g) |
Specifications | Operating load details (kN) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 142.45 |
EYE BOLTS | 1 Piece(s) | Same day | 0.06 | M6 x 1.0 | 5 | 16 | 32.5 | 19 | 4989999270518 | 275-8113 | 15 | Metric Type | 0.58 | 1 pc. | ||
฿ 140.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.08 | M8 x 1.25 | 6.3 | 20 | 39.3 | 23 | 4989999270525 | 275-8121 | 32 | Metric Type | 0.78 | 1 pc. | ||
฿ 181.00 |
EYE BOLTS | 1 Piece(s) | 1 Day(s) | 0.22 | W1/2 | 10 | 30 | 61.0 | 36 | 4989999270570 | 275-8172 | 125 | Inch type | 2.15 | 1 pc. | ||
฿ 154.00 |
EYE BOLTS | 1 Piece(s) | 12 Day(s) | 0.15 | W3/8 | 8 | 25 | 48.5 | 28 | 4989999270563 | 275-8164 | 64 | Inch type | 1.47 | 1 pc. | ||
฿ 253.00 |
EYE BOLTS | 1 Piece(s) | 1 Day(s) | 0.45 | W5/8 | 12.5 | 35 | 72.0 | 42 | 4989999270587 | 275-8181 | 220 | Inch type | 4.41 | 1 pc. | ||
฿ 160.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.15 | M10 x 1.5 | 8 | 25 | 48.5 | 28 | 4989999270532 | 275-8130 | 64 | Metric Type | 1.47 | 1 pc. | ||
฿ 146.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.22 | M12×1.75 | 10 | 30 | 61.0 | 36 | 4989999270549 | 275-8148 | 125 | Metric Type | 2.15 | 1 pc. | ||
฿ 220.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.45 | M16×2.0 | 12.5 | 35 | 72.0 | 42 | 4989999270556 | 275-8156 | 220 | Metric Type | 4.41 | 1 pc. |
Nut with a ring-shaped head.
[Features]
· As the head of the nut is a ring shape, ropes, chains, or wires can be passed through for use.
[Applications]
· Ideal for suspension of machinery and appliances.
Part Number |
---|
TIN-06 |
TIN-08 |
TIN-012 |
TIN-038 |
TIN-058 |
TIN-10 |
TIN-12 |
TIN-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Thread Diameter | D (mm) |
L (mm) |
H (mm) |
B (mm) |
JAN Code | Trusco Code | Mass (g) |
Specifications | Operating load details (kN) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 142.45 |
EYE BOLTS | 1 Piece(s) | Same day | 0.06 | M6 x 1.0 | 5 | 16 | 32.5 | 19 | 4989999270518 | 275-8113 | 15 | Metric Type | 0.58 | 1 pc. | ||
฿ 140.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.08 | M8 x 1.25 | 6.3 | 20 | 39.3 | 23 | 4989999270525 | 275-8121 | 32 | Metric Type | 0.78 | 1 pc. | ||
฿ 181.00 |
EYE BOLTS | 1 Piece(s) | 1 Day(s) | 0.22 | W1/2 | 10 | 30 | 61.0 | 36 | 4989999270570 | 275-8172 | 125 | Inch type | 2.15 | 1 pc. | ||
฿ 154.00 |
EYE BOLTS | 1 Piece(s) | 12 Day(s) | 0.15 | W3/8 | 8 | 25 | 48.5 | 28 | 4989999270563 | 275-8164 | 64 | Inch type | 1.47 | 1 pc. | ||
฿ 253.00 |
EYE BOLTS | 1 Piece(s) | 1 Day(s) | 0.45 | W5/8 | 12.5 | 35 | 72.0 | 42 | 4989999270587 | 275-8181 | 220 | Inch type | 4.41 | 1 pc. | ||
฿ 160.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.15 | M10 x 1.5 | 8 | 25 | 48.5 | 28 | 4989999270532 | 275-8130 | 64 | Metric Type | 1.47 | 1 pc. | ||
฿ 146.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.22 | M12×1.75 | 10 | 30 | 61.0 | 36 | 4989999270549 | 275-8148 | 125 | Metric Type | 2.15 | 1 pc. | ||
฿ 220.00 |
EYE BOLTS | 1 Piece(s) | Same day | 0.45 | M16×2.0 | 12.5 | 35 | 72.0 | 42 | 4989999270556 | 275-8156 | 220 | Metric Type | 4.41 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?