(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bow Bolted Pin Shackle Stainless Steel Operating Load (kN) 1.72–3.72 (TOBS-6)

Bow Bolted Pin Shackle Stainless Steel Operating Load (kN) 1.72–3.72 (TOBS-6)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOBS-6
TOBS-8
TOBS-10
TOBS-13
TOBS-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
W
(mm)
t
(mm)
JAN Code Trusco Code Mass
(g)
Material Details Operating load details
(kN)
Amount Of Content

฿ 711.53

SHACKLES 1 Piece(s) 1 Day(s) 0.18 M6 30 12 6 12 21 6 4989999184945 409-9672 33 Stainless steel (SUS304) 1.72 1 pc.

฿ 818.00

SHACKLES 1 Piece(s) 1 Day(s) 0.28 M8 40 16 8 16 28 8 4989999184952 409-9681 78 Stainless steel (SUS304) 2.70 1 pc.

฿ 1,140.00

SHACKLES 1 Piece(s) Same day 0.38 M10 50 20 10 20 35 10 4989999184938 409-9664 149 Stainless steel (SUS304) 3.72 1 pc.

฿ 2,000.00

SHACKLES 1 Piece(s) 1 Day(s) - M14 65 26 14 26 47 13 4989999397321 768-2662 335 - 5.39 1 pc.

฿ 3,027.00

SHACKLES 1 Piece(s) 1 Day(s) - M16 82 32 16 32 56 16 4989999397338 768-2671 595 - 8.62 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It supports thick ropes, etc.
· It has a split pin to prevent the nut from coming off.
[Applications]
· Used for connecting chains, wires, and ropes, and for jointing terminal metal fittings.

Part Number
TOBS-6
TOBS-8
TOBS-10
TOBS-13
TOBS-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
W
(mm)
t
(mm)
JAN Code Trusco Code Mass
(g)
Material Details Operating load details
(kN)
Amount Of Content

฿ 711.53

SHACKLES 1 Piece(s) 1 Day(s) 0.18 M6 30 12 6 12 21 6 4989999184945 409-9672 33 Stainless steel (SUS304) 1.72 1 pc.

฿ 818.00

SHACKLES 1 Piece(s) 1 Day(s) 0.28 M8 40 16 8 16 28 8 4989999184952 409-9681 78 Stainless steel (SUS304) 2.70 1 pc.

฿ 1,140.00

SHACKLES 1 Piece(s) Same day 0.38 M10 50 20 10 20 35 10 4989999184938 409-9664 149 Stainless steel (SUS304) 3.72 1 pc.

฿ 2,000.00

SHACKLES 1 Piece(s) 1 Day(s) - M14 65 26 14 26 47 13 4989999397321 768-2662 335 - 5.39 1 pc.

฿ 3,027.00

SHACKLES 1 Piece(s) 1 Day(s) - M16 82 32 16 32 56 16 4989999397338 768-2671 595 - 8.62 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1