(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Shackle Stainless Steel Operating Load 0.49–4.90 kN

Screw Shackle Stainless Steel Operating Load 0.49–4.90 kN

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 219.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNS-4
TNS-5
TNS-6
TNS-7
TNS-8
TNS-9
TNS-10
TNS-12
TNS-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 243.00

SHACKLES 1 Pack(s)

2 Pieces Per Package

Same day 0.05 M4 16 8 4 8 4989999273878 274-9815 14 0.49 1 Bag (2 pcs)

฿ 304.00

SHACKLES 1 Pack(s)

2 Pieces Per Package

Same day 0.09 M5 20 10 5 10 4989999273885 274-9823 30 0.88 1 Bag (2 pcs)

฿ 319.00

SHACKLES 1 Pack(s)

2 Pieces Per Package

Same day 0.17 M6 24 12 6 12 4989999273892 274-9831 46 1.67 1 Bag (2 pcs)

฿ 361.00

SHACKLES 1 Pack(s)

2 Pieces Per Package

Same day 0.2 W5/16 28 14 7 14 4989999273908 274-9840 80 1.96 1 Bag (2 pcs)

฿ 219.00

SHACKLES 1 Piece(s) - Same day 0.25 W5/16 32 16 8 16 4989999273915 274-9858 60 2.45 1 pc.

฿ 237.00

SHACKLES 1 Piece(s) - Same day 0.3 W3/8 36 18 9 18 4989999273922 274-9866 83 2.94 1 pc.

฿ 323.00

SHACKLES 1 Piece(s) - Same day 0.35 W3/8 40 20 10 20 4989999273939 274-9874 113 3.43 1 pc.

฿ 317.00

SHACKLES 1 Piece(s) - Same day 0.42 W1/2 48 24 12 24 4989999273946 274-9882 200 4.12 1 pc.

฿ 431.00

SHACKLES 1 Piece(s) - Same day 0.5 W1/2 52 26 13 26 4989999273953 274-9891 290 4.90 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Material Details
    Stainless steel (SUS304)

Product Description

A screw-in type standard shackle.
[Features]
· Made of rust-resistant and durable stainless steel.
[Applications]
· Used as a connection fitting.

Part Number
TNS-4
TNS-5
TNS-6
TNS-7
TNS-8
TNS-9
TNS-10
TNS-12
TNS-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Working Load
(t)
Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content

฿ 243.00

SHACKLES 1 Pack(s)

2 Pieces Per Package

Same day 0.05 M4 16 8 4 8 4989999273878 274-9815 14 0.49 1 Bag (2 pcs)

฿ 304.00

SHACKLES 1 Pack(s)

2 Pieces Per Package

Same day 0.09 M5 20 10 5 10 4989999273885 274-9823 30 0.88 1 Bag (2 pcs)

฿ 319.00

SHACKLES 1 Pack(s)

2 Pieces Per Package

Same day 0.17 M6 24 12 6 12 4989999273892 274-9831 46 1.67 1 Bag (2 pcs)

฿ 361.00

SHACKLES 1 Pack(s)

2 Pieces Per Package

Same day 0.2 W5/16 28 14 7 14 4989999273908 274-9840 80 1.96 1 Bag (2 pcs)

฿ 219.00

SHACKLES 1 Piece(s) - Same day 0.25 W5/16 32 16 8 16 4989999273915 274-9858 60 2.45 1 pc.

฿ 237.00

SHACKLES 1 Piece(s) - Same day 0.3 W3/8 36 18 9 18 4989999273922 274-9866 83 2.94 1 pc.

฿ 323.00

SHACKLES 1 Piece(s) - Same day 0.35 W3/8 40 20 10 20 4989999273939 274-9874 113 3.43 1 pc.

฿ 317.00

SHACKLES 1 Piece(s) - Same day 0.42 W1/2 48 24 12 24 4989999273946 274-9882 200 4.12 1 pc.

฿ 431.00

SHACKLES 1 Piece(s) - Same day 0.5 W1/2 52 26 13 26 4989999273953 274-9891 290 4.90 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard shackle of the threaded type.

Usage

●As a connecting fitting.

Materials

●Stainless Steel(SUS304)