(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSC-06 |
TSC-08 |
TSC-09 |
TSC-012 |
TSC-016 |
TSC-019 |
TSC-022 |
TSC-025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Thread Diameter | L (mm) |
B (mm) |
D (mm) |
d (mm) |
JAN Code | Trusco Code | Mass (g) |
Operating load details (kN) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65.00 |
SHACKLES | 1 Piece(s) | Same day | 0.12 | W1/4 | 25 | 12 | 5.5 | 12 | 4989999270877 | 275-7753 | 30 | 1.17 | 1 pc. | ||
฿ 56.00 |
SHACKLES | 1 Piece(s) | Same day | 0.23 | W5/16 | 31.0 | 14 | 7.3 | 15.50 | 4989999270884 | 275-7761 | 50 | 2.25 | 1 pc. | ||
฿ 95.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 0.3 | W3/8 | 36 | 18 | 9.3 | 18 | 4989999270891 | 275-7770 | 70 | 2.94 | 1 pc. | ||
฿ 107.00 |
SHACKLES | 1 Piece(s) | Available | Same day | 0.45 | W1/2 | 46.0 | 24 | 11.6 | 23.00 | 4989999270907 | 275-7788 | 170 | 4.41 | 1 pc. | |
฿ 215.00 |
SHACKLES | 1 Piece(s) | Same day | 0.8 | W5/8 | 59.0 | 30 | 15.3 | 30.00 | 4989999270914 | 275-7796 | 400 | 7.84 | 1 pc. | ||
฿ 355.00 |
SHACKLES | 1 Piece(s) | Same day | 1 | W3/4 | 73.5 | 36 | 18.6 | 35.05 | 4989999270921 | 275-7800 | 700 | 9.8 | 1 pc. | ||
฿ 407.00 |
SHACKLES | 1 Piece(s) | Same day | 1.5 | W7/8 | 86.0 | 43 | 21.0 | 40.00 | 4989999270938 | 275-7818 | 1100 | 14.7 | 1 pc. | ||
฿ 667.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 2 | W1 | 95.0 | 47 | 24.0 | 45.00 | 4989999270945 | 275-7826 | 1700 | 19.6 | 1 pc. |
A screw-in type standard shackle.
[Features]
· Made of steel.
· The body is made of malleable cast iron.
· The surface has a unichrome plating finish.
[Applications]
· Used as a connection fitting.
Part Number |
---|
TSC-06 |
TSC-08 |
TSC-09 |
TSC-012 |
TSC-016 |
TSC-019 |
TSC-022 |
TSC-025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Thread Diameter | L (mm) |
B (mm) |
D (mm) |
d (mm) |
JAN Code | Trusco Code | Mass (g) |
Operating load details (kN) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65.00 |
SHACKLES | 1 Piece(s) | Same day | 0.12 | W1/4 | 25 | 12 | 5.5 | 12 | 4989999270877 | 275-7753 | 30 | 1.17 | 1 pc. | ||
฿ 56.00 |
SHACKLES | 1 Piece(s) | Same day | 0.23 | W5/16 | 31.0 | 14 | 7.3 | 15.50 | 4989999270884 | 275-7761 | 50 | 2.25 | 1 pc. | ||
฿ 95.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 0.3 | W3/8 | 36 | 18 | 9.3 | 18 | 4989999270891 | 275-7770 | 70 | 2.94 | 1 pc. | ||
฿ 107.00 |
SHACKLES | 1 Piece(s) | Available | Same day | 0.45 | W1/2 | 46.0 | 24 | 11.6 | 23.00 | 4989999270907 | 275-7788 | 170 | 4.41 | 1 pc. | |
฿ 215.00 |
SHACKLES | 1 Piece(s) | Same day | 0.8 | W5/8 | 59.0 | 30 | 15.3 | 30.00 | 4989999270914 | 275-7796 | 400 | 7.84 | 1 pc. | ||
฿ 355.00 |
SHACKLES | 1 Piece(s) | Same day | 1 | W3/4 | 73.5 | 36 | 18.6 | 35.05 | 4989999270921 | 275-7800 | 700 | 9.8 | 1 pc. | ||
฿ 407.00 |
SHACKLES | 1 Piece(s) | Same day | 1.5 | W7/8 | 86.0 | 43 | 21.0 | 40.00 | 4989999270938 | 275-7818 | 1100 | 14.7 | 1 pc. | ||
฿ 667.00 |
SHACKLES | 1 Piece(s) | 1 Day(s) | 2 | W1 | 95.0 | 47 | 24.0 | 45.00 | 4989999270945 | 275-7826 | 1700 | 19.6 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?