(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Green Eco Plastic Bag, Transparent 600 mm x 500 mm – 1200 mm x 1000 mm

Industrial Green Eco Plastic Bag, Transparent 600 mm x 500 mm – 1200 mm x 1000 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 184.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GA-0045
GA-0090
GA-0120
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
JAN code Trusco Code Mass
(kg)
Amount Of Content

฿ 184.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 45 800 650 4989999291841 470-5777 0.48 1 Bag (10 Sheets)

฿ 316.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 90 1000 900 4989999291865 470-5793 0.83 1 Bag (10 Sheets)

฿ 449.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 120 1200 1000 4989999291872 470-5807 1.10 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Garbage bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Thickness(mm)
    0.05
  • Material Details
    Green Polyethylene (30%), Polyethylene (PE)
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
· An environment-friendly plastic bag, 30% made of plant-derived material.
· Product compliant with Green Purchasing Law.
· A biomass plastic marked item.
· Transparent type that allows the contents to be easily seen.
[Applications]
· Storage and management of components, etc.

Part Number
GA-0045
GA-0090
GA-0120
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
JAN code Trusco Code Mass
(kg)
Amount Of Content

฿ 184.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 45 800 650 4989999291841 470-5777 0.48 1 Bag (10 Sheets)

฿ 316.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 90 1000 900 4989999291865 470-5793 0.83 1 Bag (10 Sheets)

฿ 449.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 120 1200 1000 4989999291872 470-5807 1.10 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Environmentally-friendly plastic bag using 30% of plant-derived raw material. 
●This is a product compliant with the Green Purchasing Law.
●It is a product that has acquired the BioPlastics Association Mark.

Specification

●Q'ty Per Bag(sheet):10

Materials

●Green Polyethylene(30%)/Polyethylene(PE)