(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Intensity Phosphorescent Tape (TCTT10X1)

Medium Intensity Phosphorescent Tape (TCTT10X1)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCTT10X1 SALE
TCTT10X5
TCTT10X10
TCTT20X1
TCTT20X5
TCTT20X10
TCTT25X1
TCTT25X5
TCTT25X10 SALE
TCTT50X1
TCTT50X5
TCTT50X10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 174.00

฿ 129.86

DISPLAY TAPES 1 Piece(s) Same day - 10 1 4989999321418 488-6852 27 1 Roll

฿ 737.00

DISPLAY TAPES 1 Piece(s) 12 Day(s) - 10 5 4989999321425 488-6879 42 1 Roll

฿ 1,127.00

DISPLAY TAPES 1 Piece(s) 12 Day(s) - 10 10 4989999321432 488-6861 63 1 Roll

฿ 345.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) - 20 1 4989999321449 488-6887 53 1 Roll

฿ 1,103.00

DISPLAY TAPES 1 Piece(s) 12 Day(s) - 20 5 4989999321456 488-6909 83 1 Roll

฿ 1,690.00

DISPLAY TAPES 1 Piece(s) 12 Day(s) - 20 10 4989999321463 488-6895 125 1 Roll

฿ 389.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) 10 25 1 4989999321470 488-6917 66 1 Roll

฿ 1,167.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) - 25 5 4989999321487 488-6933 104 1 Roll

฿ 2,144.00

฿ 1,479.15

DISPLAY TAPES 1 Piece(s) Same day - 25 10 4989999321494 488-6925 156 1 Roll

฿ 703.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) - 50 1 4989999321586 488-6941 132 1 Roll

฿ 1,986.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) - 50 5 4989999321593 488-6968 208 1 Roll

฿ 3,974.00

฿ 2,742.46

DISPLAY TAPES 1 Piece(s) Same day - 50 10 4989999321609 488-6950 312 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Thickness(mm)
    0.17
  • Adhesiveness
    6N/25mm
  • Tensile Strength
    58N/15mm
  • Color Details
    Green yellow
  • Material/base
    Polyester film
  • Adhesive
    Acrylic Urethane
  • Amount Of Content
    1 Roll

Product Description

[Features]
· It uses an environmentally friendly PVC-free material.
· Extreme flame retardance has been acquired through vehicle fuel testing.
· It has cleared the JIS standard.
· Illuminates for approximately 3 hours after turning the lights off.
[Applications]
· For evacuation guidance during power failures.
· For marking of hazard indication, handles, steps, etc.
· For signs at handrails, corridors, stairs and entrances.
· For evacuation guidance during power failures.
· For Signs at Handrails, Corridors, Stairs, Entrances, etc.
· Optimum size can be chosen from the wide lineup

Part Number
TCTT10X1 SALE
TCTT10X5
TCTT10X10
TCTT20X1
TCTT20X5
TCTT20X10
TCTT25X1
TCTT25X5
TCTT25X10 SALE
TCTT50X1
TCTT50X5
TCTT50X10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 174.00

฿ 129.86

DISPLAY TAPES 1 Piece(s) Same day - 10 1 4989999321418 488-6852 27 1 Roll

฿ 737.00

DISPLAY TAPES 1 Piece(s) 12 Day(s) - 10 5 4989999321425 488-6879 42 1 Roll

฿ 1,127.00

DISPLAY TAPES 1 Piece(s) 12 Day(s) - 10 10 4989999321432 488-6861 63 1 Roll

฿ 345.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) - 20 1 4989999321449 488-6887 53 1 Roll

฿ 1,103.00

DISPLAY TAPES 1 Piece(s) 12 Day(s) - 20 5 4989999321456 488-6909 83 1 Roll

฿ 1,690.00

DISPLAY TAPES 1 Piece(s) 12 Day(s) - 20 10 4989999321463 488-6895 125 1 Roll

฿ 389.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) 10 25 1 4989999321470 488-6917 66 1 Roll

฿ 1,167.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) - 25 5 4989999321487 488-6933 104 1 Roll

฿ 2,144.00

฿ 1,479.15

DISPLAY TAPES 1 Piece(s) Same day - 25 10 4989999321494 488-6925 156 1 Roll

฿ 703.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) - 50 1 4989999321586 488-6941 132 1 Roll

฿ 1,986.00

DISPLAY TAPES 1 Piece(s) 1 Day(s) - 50 5 4989999321593 488-6968 208 1 Roll

฿ 3,974.00

฿ 2,742.46

DISPLAY TAPES 1 Piece(s) Same day - 50 10 4989999321609 488-6950 312 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Environmentally friendly vinyl chloride free raw materials.
●JIS standard is achieved.
●It will emit approx. 3 hours after it is turned off.

Usage

●For evacuation guidance at power failure.
●As a marker for dangerous signs, handles, steps, etc.

Specification

●Color:Green Yellow
●Thickness(mm):0.17
●SPQ(roll):10
●Viscosity: 6N/25mm 
●Tensile Strength: 58N/15mm

Materials

●Base Material: Polyester Film 
●Adhesive: Acrylic Urethane