(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Cone Driven Anchor CT Anchor (Small Quantity Pack Type), Made of Stainless Steel

Internal Cone Driven Anchor CT Anchor (Small Quantity Pack Type), Made of Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 785.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCT-1040BT
SCT-1250BT
SCT-1660BT
SCT-3040BT
SCT-4050BT
SCT-625BT
SCT-830BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g/package)
Drill Diameter
(mm)
Nominal of Thread Amount Of Content

฿ 941.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 15.6 16 40 12.5 4989999219432 432-9121 166 13.0 M10 1 Pack (6 pcs)

฿ 1,114.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 24.5 20 50 16.0 4989999219449 432-9139 234 16.5 M12 1 Pack (4 pcs)

฿ 1,219.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 35.7 23 60 20.0 4989999219456 432-9147 214 20.5 M16 1 Pack (2 pcs)

฿ 889.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 14.7 16 40 12.0 4989999219463 432-9155 208 12.5 W3/8 1 Pack (8 pcs)

฿ 1,105.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) 24.5 20 50 16.0 4989999219470 432-9163 225 16.5 W1/2 1 Pack (4 pcs)

฿ 785.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 6.7 10 25 8.0 4989999219418 432-9104 73 8.5 M6 1 Pack (8 pcs)

฿ 876.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 10.7 12 30 10.0 4989999219425 432-9112 117 10.5 M8 1 Pack (8 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Material
    Stainless Steel (SUS304)

Product Description

[Features]
· Internal cone hammering type limits variation in construction.
· Made of stainless steel and ideal for applications requiring corrosion resistance.
· The completed construction can be checked using a dedicated hand holder.
[Applications]
· For installing fire extinguishers, signboards, etc.

Part Number
SCT-1040BT
SCT-1250BT
SCT-1660BT
SCT-3040BT
SCT-4050BT
SCT-625BT
SCT-830BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g/package)
Drill Diameter
(mm)
Nominal of Thread Amount Of Content

฿ 941.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 15.6 16 40 12.5 4989999219432 432-9121 166 13.0 M10 1 Pack (6 pcs)

฿ 1,114.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 24.5 20 50 16.0 4989999219449 432-9139 234 16.5 M12 1 Pack (4 pcs)

฿ 1,219.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 35.7 23 60 20.0 4989999219456 432-9147 214 20.5 M16 1 Pack (2 pcs)

฿ 889.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 14.7 16 40 12.0 4989999219463 432-9155 208 12.5 W3/8 1 Pack (8 pcs)

฿ 1,105.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) 24.5 20 50 16.0 4989999219470 432-9163 225 16.5 W1/2 1 Pack (4 pcs)

฿ 785.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 6.7 10 25 8.0 4989999219418 432-9104 73 8.5 M6 1 Pack (8 pcs)

฿ 876.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 10.7 12 30 10.0 4989999219425 432-9112 117 10.5 M8 1 Pack (8 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1