(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Main unit driving anchor, grip anchor, stainless steel

Main unit driving anchor, grip anchor, stainless steel

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 716.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SGA-8MBT
SGA-10MBT
SGA-12MBT SALE
SGA-16MBT
SGA-30BT
SGA-40BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g/package)
Drill Diameter
(mm)
Nominal of Thread Amount Of Content

฿ 724.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 12.7 13 35 12.0 4989999219357 432-9040 215 12.5 M8 1 Pack (8 pcs)

฿ 716.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 14.9 15 40 14.0 4989999219364 432-9058 231 14.5 M10 1 Pack (6 pcs)

฿ 800.00

฿ 552.16

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

Same day 25.5 20 50 17.3 4989999219371 432-9066 301 18.0 M12 1 Pack (4 pcs)

฿ 814.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 33.3 25 60 21.5 4989999219388 432-9074 259 22.0 M16 1 Pack (2 pcs)

฿ 716.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 14.9 15 40 14.0 4989999219395 432-9082 242 14.5 W3/8 1 Pack (6 pcs)

฿ 800.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 25.5 20 50 17.3 4989999219401 432-9091 289 18.0 W1/2 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Material
    Stainless Steel (SUS304)

Product Description

[Features]
· Construction surface is flat so the anchor does not become an obstruction even after equipment (facility) is removed.
[Applications]
· For work where rustproofing is required such as light ceiling construction, temporary scaffolding installation, concrete formwork construction, wiring/piping suspending fittings, etc.

Part Number
SGA-8MBT
SGA-10MBT
SGA-12MBT SALE
SGA-16MBT
SGA-30BT
SGA-40BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g/package)
Drill Diameter
(mm)
Nominal of Thread Amount Of Content

฿ 724.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 12.7 13 35 12.0 4989999219357 432-9040 215 12.5 M8 1 Pack (8 pcs)

฿ 716.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 14.9 15 40 14.0 4989999219364 432-9058 231 14.5 M10 1 Pack (6 pcs)

฿ 800.00

฿ 552.16

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

Same day 25.5 20 50 17.3 4989999219371 432-9066 301 18.0 M12 1 Pack (4 pcs)

฿ 814.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 33.3 25 60 21.5 4989999219388 432-9074 259 22.0 M16 1 Pack (2 pcs)

฿ 716.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 14.9 15 40 14.0 4989999219395 432-9082 242 14.5 W3/8 1 Pack (6 pcs)

฿ 800.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 25.5 20 50 17.3 4989999219401 432-9091 289 18.0 W1/2 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the construction surface becomes flat, the anchor does not interfere even after removing the machine (equipment).

Usage

●For light gauge steel framing construction, installation of temporary scaffolding, concrete formwork construction, installation of wiring/piping hanging metal fittings, etc.

Specification

●Packaged in a pack

Materials

●Stainless Steel(SUS304 type)

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.
●A special hand holder is required for construction.