(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grating Clip Spring Type (TGCA-60)

Grating Clip Spring Type (TGCA-60)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGCA-60
TGCA-70
TGCA-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Inside Width
(mm)
JAN Code Trusco Code Amount Of Content

฿ 209.00

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) 60 16 4989999321234 489-4031 1 pc.

฿ 227.00

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) 70 16 4989999321241 489-4049 1 pc.

฿ 248.00

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) 80 18.5 4989999321258 489-4057 1 pc.

Basic Specifications

  • Horizontal(mm)
    20
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used for fine types as well.
· It is a one-touch type for insertion only.
[Applications]
· Prevents impacts due to pop-ups and reduces grating theft by snapping onto two adjoining gratings to connect them.

Part Number
TGCA-60
TGCA-70
TGCA-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Inside Width
(mm)
JAN Code Trusco Code Amount Of Content

฿ 209.00

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) 60 16 4989999321234 489-4031 1 pc.

฿ 227.00

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) 70 16 4989999321241 489-4049 1 pc.

฿ 248.00

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) 80 18.5 4989999321258 489-4057 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can also be used for fine pitch type.
●It is a one touch type just to insert.

Usage

●By fitting in and connecting to the adjacent part of the grating(grooving) and the grating, it prevents the accident of jumping up by the impact and suppresses the theft of the grating.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)