(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Brush

Multipurpose Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 214.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-542
TPB-543
TPB-544
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 214.39

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 30 115 4989999359671 479-2122 19 1 pc.

฿ 299.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 50 210 4989999359688 479-2131 30 1 pc.

฿ 380.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 70 225 4989999359695 479-2149 41 1 pc.

Basic Specifications

  • Product Type
    Brush
  • Hair length(mm)
    35
  • Sling thickness(mm)
    9
  • Compatible Paint (water based)
  • Compatible Paint (oil based)
  • Compatible Paint (varnish)
  • Hair material
    Hog hair
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Elastic hog bristles are used to make it easy to brush back and forth even when used for epoxy coatings and high viscosity paint.
· It applies to water/oil paint, waterproof paint, insecticide, antiseptic, etc.
[Applications]
· For various painting indoors or outdoors.

Part Number
TPB-542
TPB-543
TPB-544
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush width
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 214.39

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 30 115 4989999359671 479-2122 19 1 pc.

฿ 299.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 50 210 4989999359688 479-2131 30 1 pc.

฿ 380.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 70 225 4989999359695 479-2149 41 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1