(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Joint Brush (TPB-431)

Multipurpose Joint Brush (TPB-431)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-431
TPB-432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 229.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 280 4989999359619 479-2068 16 1 pc.

฿ 229.00

BRUSHES FOR OILY PAINT 1 Piece(s) 40 Day(s) 290 4989999359626 479-2076 17 1 pc.

Basic Specifications

  • Product Type
    Brush
  • Hair length(mm)
    35
  • Brush width(mm)
    30
  • Sling thickness(mm)
    6
  • Compatible Paint (water based)
  • Compatible Paint (oil based)
  • Compatible Paint (varnish)
  • Hair material
    Hog hair, chemical fiber
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ideal for painting of intricate spots such as grouts, gaps and joints between materials, etc.
[Applications]
· Supports water/oil-based paint, waterproof paint, insecticide/preservatives, epoxy paint and high-viscosity paint.

Part Number
TPB-431
TPB-432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 229.00

BRUSHES FOR OILY PAINT 1 Piece(s) 1 Day(s) 280 4989999359619 479-2068 16 1 pc.

฿ 229.00

BRUSHES FOR OILY PAINT 1 Piece(s) 40 Day(s) 290 4989999359626 479-2076 17 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for fine details such as gaps and seams, and the like between joints and parts.

Usage

●Adaptable with water- and oil-based paint, waterproof paint, insecticide and antiseptic, epoxy paint, and high viscosity paint adaptation.

Specification

●Bristle Width(mm):30
●Bristle Length(mm):35
●Ferrule Thickness(mm):6

Materials

●Bristle: Hog Bristle/Synthetic Fiber 
●Handle: Wood