(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regular Roller (Universal Use) 50 Pieces (TPR-13L-7-50)

Regular Roller (Universal Use) 50 Pieces (TPR-13L-7-50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPR-13L-7-50
TPR-13L-9-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 6,031.61

PAINT ROLLERS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 7 177 2500 4989999291964 470-5891 1 Box (50 pcs)

฿ 6,752.43

PAINT ROLLERS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 9 227 3300 4989999291971 470-5904 1 Box (50 pcs)

Basic Specifications

  • Material
    Other
  • Hair length(mm)
    13
  • Hair material
    Polyester
  • Compatible Paint
    Multipurpose
  • Material Details
    Core material: Polypropylene
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 Box (50 pcs)

Product Description

[Features]
· The fine roller pattern provides a beautiful finish.
· It is a versatile type that can be used widely for interior, exterior, floor, etc.

Part Number
TPR-13L-7-50
TPR-13L-9-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 6,031.61

PAINT ROLLERS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 7 177 2500 4989999291964 470-5891 1 Box (50 pcs)

฿ 6,752.43

PAINT ROLLERS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 9 227 3300 4989999291971 470-5904 1 Box (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1