(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Small Roller Handle, Roller Dimensions (Inch) 2/4 (TRF-2N)

Mini Small Roller Handle, Roller Dimensions (Inch) 2/4 (TRF-2N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRF-2N
TRF-4N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Width
(mm)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 153.00

PAINT ROLLERS 1 Piece(s) Same day 2 50 305 75 4989999352894 484-2880 1 pc.

฿ 176.00

PAINT ROLLERS 1 Piece(s) 12 Day(s) 4 82 400 80 4989999352900 484-2898 1 pc.

Basic Specifications

  • Material
    Polypropylene (PP)
  • Diameter(mm)
    3
  • Material: handle
    Polypropylene (PP)
  • Material: handle part
    Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Small roller for business use using a narrow core.
· Ideal for painting narrow spaces such as internal angles and behind drainpipes. The handle has a strong shaft, and can paint when bent.
[Applications]
· Dedicated mini small roller handle.

Part Number
TRF-2N
TRF-4N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Width
(mm)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 153.00

PAINT ROLLERS 1 Piece(s) Same day 2 50 305 75 4989999352894 484-2880 1 pc.

฿ 176.00

PAINT ROLLERS 1 Piece(s) 12 Day(s) 4 82 400 80 4989999352900 484-2898 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a compact roller for business by adopting opening-diameter core type.

Materials

●Handle: Polypropylene(PP)
●Shaft: Steel