(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSG-508G-11SS |
TSG-508G-14SS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle Diameter (mmφ) |
JAN Code | Trusco Code | Set Content | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,497.71 |
SPRAY GUNS(GRAVITY TYPE) | 1 Piece(s) | 12 Day(s) | 1.1 | 4989999360653 | 479-2017 | Gun TSG-508G-11, Cup TGC-04C | 1 Set (Gun, SUS Cup (0.4 L)) | ||
฿ 5,497.71 |
SPRAY GUNS(GRAVITY TYPE) | 1 Piece(s) | 12 Day(s) | 1.4 | 4989999360660 | 479-2033 | Gun TSG-508G-14, Cup TGC-04C | 1 Set (Gun, SUS Cup (0.4 L)) |
[Features]
· Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
· In the nozzle and cap, a ball & cone processing method is used to achieve a spray pattern.
· Has a wide application, from painting luxury cars to rust prevention of steel frames.
· The parts of the gun that contact liquid are stainless steel for additional compatibility with water-based paint.
[Applications]
· For automobiles (painting), metal coating, woodworking, furniture, plastic coating, food industry, etc.
Part Number |
---|
TSG-508G-11SS |
TSG-508G-14SS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle Diameter (mmφ) |
JAN Code | Trusco Code | Set Content | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,497.71 |
SPRAY GUNS(GRAVITY TYPE) | 1 Piece(s) | 12 Day(s) | 1.1 | 4989999360653 | 479-2017 | Gun TSG-508G-11, Cup TGC-04C | 1 Set (Gun, SUS Cup (0.4 L)) | ||
฿ 5,497.71 |
SPRAY GUNS(GRAVITY TYPE) | 1 Piece(s) | 12 Day(s) | 1.4 | 4989999360660 | 479-2033 | Gun TSG-508G-14, Cup TGC-04C | 1 Set (Gun, SUS Cup (0.4 L)) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?