(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.4–φ1.8

Spray Gun with Cup Set, Suction Type Nozzle Diameter (mm) φ1.4–φ1.8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,525.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-508S-14S
TSG-508S-18S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
JAN Code Trusco Code Set Content Amount Of Content

฿ 4,885.73

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 1.4 4989999360615 479-2041 Gun TSG-508S-14, Cup SC-10 1 Set (Gun, Cup (1 L))

฿ 4,525.00

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 19 Day(s) 1.8 4989999360622 479-2050 Gun TSG-508S-18, Cup SC-10 1 Set (Gun, Cup (1 L))

Basic Specifications

  • Product Specifications
    Suction Type
  • Pattern Width(mm)
    250
  • The amount of air(L/min)
    220
  • Cup capacity(L)
    1
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    0.75–1.5
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel (SUS304)
  • Cup Material
    Aluminum Die Casting
  • Mass(g)
    723
  • Amount Of Content
    1 Set (Gun, Cup (1 L))

Product Description

[Features]
· It is a set type for immediately usable gun and cap.
· Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
· In the nozzle and cap, a ball & cone processing method is used, with a stable spray pattern.
· Use for small paint volumes and medium-sized paint projects with relatively small paint volumes but frequent color changes.
· A high-precision nozzle manufactured in Japan is used.
· The parts of the gun that contact liquid are stainless steel for additional compatibility with water-based paint.
[Applications]
· Automobiles (painting), metal coating, woodworking, plastic coating, food industry, etc.

Part Number
TSG-508S-14S
TSG-508S-18S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
JAN Code Trusco Code Set Content Amount Of Content

฿ 4,885.73

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 1.4 4989999360615 479-2041 Gun TSG-508S-14, Cup SC-10 1 Set (Gun, Cup (1 L))

฿ 4,525.00

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 19 Day(s) 1.8 4989999360622 479-2050 Gun TSG-508S-18, Cup SC-10 1 Set (Gun, Cup (1 L))

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a specification that has a gun hand pressure of 0.2MPa, has medium and low pressure, with fewer scattering and good coating efficiency. 
●Because the wet part of the gun is stainless steel, it is also compliant to water-based paint.

Usage

●Automobile (coating), metal painting, woodworking, plastic painting, food industry, and the like.

Specification

●Required Compressor(kW):0.75 to 1.5
●Air Usage(L/min):220
●Pattern Opening(mm):250
●Mist Level:High Grain
●SPQ(set):1
●Suction Type 
●Cup Mounting Outlet: G1/4
●Air Input Port: G1/4 
●Cup Volume: 1L

Materials

●Main Body: Aluminum Die-cast
●Wetted Part: Stainless Steel(SUS304)
●Cup: Aluminum Die-cast