(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Piping Direction Instruction Sticker - Cutout Character Type

JIS Piping Direction Instruction Sticker - Cutout Character Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 92.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPS-CYBK
TPS-CYMBK
TPS-CYW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Horizontal
(mm)
Vertical
(mm)
Details Type Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 150.86

HEATSTROKE MEASURES SIGNS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 36 36 Other Black 4989999355284 487-7705 1 (Set) 1 Bag (5 Sheets)

฿ 92.65

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 12 Day(s) 79 51 Other Black 4989999355307 487-7713 2 (Set) 1 pc.

฿ 150.86

HEATSTROKE MEASURES SIGNS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 36 36 Air White 4989999355291 487-7721 2 (Set) 1 Bag (5 Sheets)

Basic Specifications

Product Description

[Features]
· Cutting sticker with which only arrows remain after application.
[Applications]
· For various piping indicators

Part Number
TPS-CYBK
TPS-CYMBK
TPS-CYW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Horizontal
(mm)
Vertical
(mm)
Details Type Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 150.86

HEATSTROKE MEASURES SIGNS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 36 36 Other Black 4989999355284 487-7705 1 (Set) 1 Bag (5 Sheets)

฿ 92.65

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 12 Day(s) 79 51 Other Black 4989999355307 487-7713 2 (Set) 1 pc.

฿ 150.86

HEATSTROKE MEASURES SIGNS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 36 36 Air White 4989999355291 487-7721 2 (Set) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1