(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TKAK-2030-LBE |
TKAK-2030-LGY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 455.96 |
CUSHIONS | 1 Piece(s) | Same day | [Other] Beige | Light Beige | 4989999314946 | 482-0266 | 1 Roll | ||
฿ 430.84 |
CUSHIONS | 1 Piece(s) | Same day | Light Gray | Light Gray | 4989999314953 | 482-0274 | 1 Roll |
[Features]
· Cushioning material for corners which can be freely adhered onto various spots.
· Has an abundant 3 m length and can easily be cut with scissors.
[Applications]
· Installation on hazardous sharp corners reduces the impact when bumped.
Part Number |
---|
TKAK-2030-LBE |
TKAK-2030-LGY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 455.96 |
CUSHIONS | 1 Piece(s) | Same day | [Other] Beige | Light Beige | 4989999314946 | 482-0266 | 1 Roll | ||
฿ 430.84 |
CUSHIONS | 1 Piece(s) | Same day | Light Gray | Light Gray | 4989999314953 | 482-0274 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?