(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Eco Cushion (TACE-209-Y)

Corner Eco Cushion (TACE-209-Y)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TACE-209-BR
TACE-209-LBE
TACE-209-LGY
TACE-209-Y
TACE-309-LBE
TACE-309-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Color Vertical
(mm)
Horizontal
(mm)
Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 101.00

CUSHIONS 1 Piece(s) 1 Day(s) 20×900 Brown 20 20 Brown 4989999314984 482-0185 8 1 pc.

฿ 97.00

CUSHIONS 1 Piece(s) 12 Day(s) 20×900 [Other] Beige 20 20 Light Beige 4989999314960 482-0193 8 1 pc.

฿ 101.00

CUSHIONS 1 Piece(s) 1 Day(s) 20×900 Light Gray 20 20 Light Gray 4989999314977 482-0207 8 1 pc.

฿ 97.00

CUSHIONS 1 Piece(s) Same day 20×900 Yellow 20 20 Yellow 4989999314991 482-0215 8 1 pc.

฿ 178.84

CUSHIONS 1 Piece(s) 1 Day(s) 30×900 [Other] Beige 30 30 Light Beige 4989999315745 482-0231 12 1 pc.

฿ 168.00

CUSHIONS 1 Piece(s) Same day 30×900 Yellow 30 30 Yellow 4989999315776 482-0258 12 1 pc.

Basic Specifications

Product Description

Soft cushion for impact prevention.
[Features]
· Covers every corner of the usage area with the simple shape, color and optimum size setting.
· Installation on hazardous sharp corners reduces the impact when bumped.
· Can be easily cut with a cutter so mounting of only the required amount is possible.
· Can be selected according to the location of use from among the 4 colors of light beige, light gray, brown, and yellow.
[Applications]
· For curing pillars, frames, furniture and desks.
· For safety measures and antiseismic measures at worksites.
· For energy-saving measures when fitted into door gaps, etc.

Part Number
TACE-209-BR
TACE-209-LBE
TACE-209-LGY
TACE-209-Y
TACE-309-LBE
TACE-309-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Color Vertical
(mm)
Horizontal
(mm)
Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 101.00

CUSHIONS 1 Piece(s) 1 Day(s) 20×900 Brown 20 20 Brown 4989999314984 482-0185 8 1 pc.

฿ 97.00

CUSHIONS 1 Piece(s) 12 Day(s) 20×900 [Other] Beige 20 20 Light Beige 4989999314960 482-0193 8 1 pc.

฿ 101.00

CUSHIONS 1 Piece(s) 1 Day(s) 20×900 Light Gray 20 20 Light Gray 4989999314977 482-0207 8 1 pc.

฿ 97.00

CUSHIONS 1 Piece(s) Same day 20×900 Yellow 20 20 Yellow 4989999314991 482-0215 8 1 pc.

฿ 178.84

CUSHIONS 1 Piece(s) 1 Day(s) 30×900 [Other] Beige 30 30 Light Beige 4989999315745 482-0231 12 1 pc.

฿ 168.00

CUSHIONS 1 Piece(s) Same day 30×900 Yellow 30 30 Yellow 4989999315776 482-0258 12 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cover every corner with a simple shape.
●You can cut and attach only the amount you need.

Usage

●Attach to a dangerous sharp corner and soften the impact when you hit it.

Specification

●W x L(mm x m):25 x 0.9
●SPQ(piece):25
●Mounting Method: Paste Type(double sided tape sold separately)

Materials

●Polyethylene Foam