(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Animal/Bird Repellent Capsaisheet, Sheet Type

Animal/Bird Repellent Capsaisheet, Sheet Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TBGS-105

  • Product Type
    Products for protecting against animals and birds
  • Color
    Gray
  • Width(mm)
    1015
  • Length(mm)
    5000
  • JAN Code
    4989999292992
  • Trusco Code
    472-0270
  • Material
    Base Fabric: Polyester (PVC Sheet with Capsaicin Component on Both Sides)
  • Specifications
    Japan Fire Retardant Association Approved Product
  • Mass(kg)
    2.9
  • Amount Of Content
    1 pc.
Part Number
TBGS-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,023.85

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Products for protecting against animals and birds
  • Color
    Gray
  • Width(mm)
    1015
  • Length(mm)
    5000
  • JAN Code
    4989999292992
  • Trusco Code
    472-0270
  • Material
    Base Fabric: Polyester (PVC Sheet with Capsaicin Component on Both Sides)
  • Specifications
    Japan Fire Retardant Association Approved Product
  • Mass(kg)
    2.9
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It is a sheet for preventing biting damage, displaying a highly repellent effect with the use of interwoven synthetic capsaicin.
· Protects valuable items from animals such as rats and crows.
· The capsaicin component is microencapsulated to give a long lasting effect.
[Applications]
· For preventing damage caused by mice and crows.

Specifications of TBGS-105

  • Product Type
    Products for protecting against animals and birds
  • Color
    Gray
  • Width(mm)
    1015
  • Length(mm)
    5000
  • JAN Code
    4989999292992
  • Trusco Code
    472-0270
  • Material
    Base Fabric: Polyester (PVC Sheet with Capsaicin Component on Both Sides)
  • Specifications
    Japan Fire Retardant Association Approved Product
  • Mass(kg)
    2.9
  • Amount Of Content
    1 pc.
Part Number
TBGS-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,023.85

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a bite deterrent sheet incorporating synthetic capsaicin.
●We protect important commodity products from animals damage such as mice and crows.
●If both end are aligned for Mesh(with hook and loop fastener) type, it becomes a tubular shape of Φ75 m,

Specification

●W x L(mm x m):1015 x 5
●Type:Sheet
●SPQ(sheet):4
●Japan Fire Retardant Association(JFRA) Certified Product
●Mesh Type Eye Match: 3mm
●Adhesive Force of Adhesive Sheet Type: 18N/10mm Viscosity

Materials

●Base Fabric: Polyester(PVC sheet with capsaicin component on both sides)