(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-proof double vest

Cold-proof double vest

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,025.73 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TATWB-L
TATWB-M
TATWB-S
TATWB-XL
TATWB-XS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Shoulder Width
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,030.25

SUPPLIES TO COUNTER COOLING 1 Piece(s) 1 Day(s) L 62 42 4989999338638 489-2674 130 1 Pair

฿ 4,028.74

SUPPLIES TO COUNTER COOLING 1 Piece(s) 1 Day(s) M 59 41 4989999338621 489-2682 120 1 Pair

฿ 4,027.24

SUPPLIES TO COUNTER COOLING 1 Piece(s) 12 Day(s) S 56 40 4989999338614 489-2691 110 1 Pair

฿ 4,031.75

SUPPLIES TO COUNTER COOLING 1 Piece(s) 1 Day(s) XL 65 43 4989999338645 489-2704 140 1 Pair

฿ 4,025.73

SUPPLIES TO COUNTER COOLING 1 Piece(s) 1 Day(s) XS 53 39 4989999338607 489-2712 100 1 Pair

Basic Specifications

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Black
  • Material
    Chloroprene Rubber, Nylon
  • Notes
    The dimensions may differ due to the characteristics of the stretch material. It has a slight rubber smell due to its material characteristics and there is no problem with its quality.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· A vest with the base material made with ultra-thin (0.5 mm) foam rubber with high heat-insulation property, and with a thermos structure that retains heat by covering both side with titanium alloy layer.
· New thermal underwear with a warmly dressed feel, which can be worn underneath suits in business environments, underneath work wear, or underneath jackets when outdoors.
· Type with holes for sweat prevention.
[Applications]
· All kinds of general work.

Part Number
TATWB-L
TATWB-M
TATWB-S
TATWB-XL
TATWB-XS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Shoulder Width
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,030.25

SUPPLIES TO COUNTER COOLING 1 Piece(s) 1 Day(s) L 62 42 4989999338638 489-2674 130 1 Pair

฿ 4,028.74

SUPPLIES TO COUNTER COOLING 1 Piece(s) 1 Day(s) M 59 41 4989999338621 489-2682 120 1 Pair

฿ 4,027.24

SUPPLIES TO COUNTER COOLING 1 Piece(s) 12 Day(s) S 56 40 4989999338614 489-2691 110 1 Pair

฿ 4,031.75

SUPPLIES TO COUNTER COOLING 1 Piece(s) 1 Day(s) XL 65 43 4989999338645 489-2704 140 1 Pair

฿ 4,025.73

SUPPLIES TO COUNTER COOLING 1 Piece(s) 1 Day(s) XS 53 39 4989999338607 489-2712 100 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Best of a thermos bottle structure with enhanced heat retention by covering both sides with a titanium alloy layer using ultra-thin(0.5 mm) foam rubber with high thermal insulation properties for the base material.
●Under the suit in the business scene,

Specification

●Color:Black
●SPQ(piece):1

Materials

●Chloroprene Rubber 
●Nylon

Warning

●There are slight variations in dimension due to the characteristics of the stretch materials.
●There are smells of rubber slightly due to the characteristics of the material, but there is no quality problem.