(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-proof wear, cold-proof socks

Cold-proof wear, cold-proof socks

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TATK-BK

  • Product Type
    Products for protection against the cold
  • Type
    Leg, Socks
  • Color
    Black
  • Size
    25cm~27cm
  • JAN Code
    4989999321999
  • Trusco Code
    489-4171
  • Mass(g)
    120
  • Specifications
    Half Type
  • Material
    Acrylic, Polyester, Wool
  • Amount Of Content
    1 Bag (2 Pairs)
Part Number
TATK-BK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 347.00

WINTER CLOTHES 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Bag (2 Pairs)

Basic Specifications

Product Description

[Features]
· Cold resistant socks treated with hot pepper capsaicin.
· Comfortably warm thanks to its napped lining process and pile stitching.
· The topline is loose-fit, so it is easy to wear and provides good compression.
[Applications]
· Work in cold areas.
· Protection against cold.

Specifications of TATK-BK

  • Product Type
    Products for protection against the cold
  • Type
    Leg, Socks
  • Color
    Black
  • Size
    25cm~27cm
  • JAN Code
    4989999321999
  • Trusco Code
    489-4171
  • Mass(g)
    120
  • Specifications
    Half Type
  • Material
    Acrylic, Polyester, Wool
  • Amount Of Content
    1 Bag (2 Pairs)
Part Number
TATK-BK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 347.00

WINTER CLOTHES 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Bag (2 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1