(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-proof wear, cold-proof blouson

Cold-proof wear, cold-proof blouson

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,020.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TATBB-3L-BK
TATBB-L-BK
TATBB-M-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Chest circumference
(cm)
Shoulder Width
(cm)
Hem Circumference
(cm)
Sleeve length
(cm)
Cuff finish
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,020.00

WINTER CLOTHES 1 Piece(s) 14 Day(s) 3L 82 137 82 133 65 25 (Shrink) 4989999337853 487-7985 790 1 Pair

฿ 5,020.00

WINTER CLOTHES 1 Piece(s) 14 Day(s) L 78 125 53 121 61 23 (Shrink) 4989999337839 487-7993 700 1 Pair

฿ 5,020.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) M 76 119 51 115 59 22 (Shrink) 4989999337822 487-8019 650 1 Pair

Basic Specifications

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Black
  • Specifications
    The product uses a 3,000 mm surface fabric with water pressure resistance and a windshield.
  • Material
    Surface: Nylon 100%, Insulation: Polyester 97% and Acrylic 3%, Lining: Polyester 100%
  • Notes
    Not completely waterproof.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Lightweight, using batting with good heat-generating and insulating properties.
· The COREBRID padding is highly functional cotton which combines acrylic fiber (Mitsubishi rayon) and Shrape Eco (Toyobo) kneaded with conductive particles.
· Comes with reflective tape that enhances visibility. This is an EN471-supported product.
· Comes with a belt that allows an arm band to be put through.
[Applications]
· Work in cold areas.
· For outdoor work in winter.
· Can be used for night work

Part Number
TATBB-3L-BK
TATBB-L-BK
TATBB-M-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Chest circumference
(cm)
Shoulder Width
(cm)
Hem Circumference
(cm)
Sleeve length
(cm)
Cuff finish
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,020.00

WINTER CLOTHES 1 Piece(s) 14 Day(s) 3L 82 137 82 133 65 25 (Shrink) 4989999337853 487-7985 790 1 Pair

฿ 5,020.00

WINTER CLOTHES 1 Piece(s) 14 Day(s) L 78 125 53 121 61 23 (Shrink) 4989999337839 487-7993 700 1 Pair

฿ 5,020.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) M 76 119 51 115 59 22 (Shrink) 4989999337822 487-8019 650 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1