(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-proof wear, cold-proof pants

Cold-proof wear, cold-proof pants

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,937.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TATBP-3L-BK
TATBP-L-BK
TATBP-M-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
Front rise
(cm)
Total length
(cm)
Passage
(cm)
Hem Width
(cm)
Around the waist
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,953.34

WINTER CLOTHES 1 Piece(s) 10 Day(s) 3L 94~114 42.5 119 40.5 27 (Shortened) 94, (Elongated) 114.5 4989999337891 487-8027 520 1 Pair

฿ 3,943.20

WINTER CLOTHES 1 Piece(s) 10 Day(s) L 76~96 40.5 117 36.5 26 (Shortened) 76, (Elongated) 96.5 4989999337877 487-8035 450 1 Pair

฿ 3,937.84

WINTER CLOTHES 1 Piece(s) 12 Day(s) M 68~88 39.5 116 35 25 (Shortened) 68, (Elongated) 88.5 4989999337860 487-8051 420 1 Pair

Basic Specifications

Product Description

[Features]
· Lightweight, using batting with good heat-generating and insulating properties.
· The COREBRID padding is highly functional cotton which combines acrylic fiber (Mitsubishi rayon) and Shrape Eco (Toyobo) kneaded with conductive particles.
· The product uses a 3,000 mm surface fabric with water pressure resistance and a windshield function.
· Comes with reflective tape that enhances visibility. This is an EN471-supported product.
[Applications]
· Work in cold areas.
· For outdoor work in winter.
· Can be used for night work

Part Number
TATBP-3L-BK
TATBP-L-BK
TATBP-M-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
Front rise
(cm)
Total length
(cm)
Passage
(cm)
Hem Width
(cm)
Around the waist
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,953.34

WINTER CLOTHES 1 Piece(s) 10 Day(s) 3L 94~114 42.5 119 40.5 27 (Shortened) 94, (Elongated) 114.5 4989999337891 487-8027 520 1 Pair

฿ 3,943.20

WINTER CLOTHES 1 Piece(s) 10 Day(s) L 76~96 40.5 117 36.5 26 (Shortened) 76, (Elongated) 96.5 4989999337877 487-8035 450 1 Pair

฿ 3,937.84

WINTER CLOTHES 1 Piece(s) 12 Day(s) M 68~88 39.5 116 35 25 (Shortened) 68, (Elongated) 88.5 4989999337860 487-8051 420 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1