(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Dust Generating Sewn Gloves for Long Working Hours, Mesh Type, Set of 10 Pairs (DPM128-L)

Low Dust Generating Sewn Gloves for Long Working Hours, Mesh Type, Set of 10 Pairs (DPM128-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DPM128-L
DPM128-LL
DPM128-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Wrist color Inner capacity

฿ 1,877.50

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 19 8.1 4989999317930 483-4615 180 Red 1 Bag (10 Pairs)

฿ 1,880.60

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 23.5 20 8.4 4989999317947 483-4623 200 Yellow 1 Bag (10 Pairs)

฿ 1,875.96

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22.5 18 7.8 4989999317954 483-4607 170 White 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Smooth
  • Application
    For quality control
  • Color
    White
  • Thickness(mm)
    Back side: 0.45; Palm side: 0.35
  • Palm section
    (Surface) 100% Polyurethane, (Lining) 100% Polyester
  • Back of hand
    Nylon
  • Inner capacity
    1 Bag (10 Pairs)

Product Description

[Features]
· Because the shell is made of mesh, it has excellent permeability and prevents steaming.
· The flat side is PU laminated to enhance the dust resistance.
[Applications]
· For the assembly and examination of low-current, IC, and precision machinery.

Part Number
DPM128-L
DPM128-LL
DPM128-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Wrist color Inner capacity

฿ 1,877.50

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 19 8.1 4989999317930 483-4615 180 Red 1 Bag (10 Pairs)

฿ 1,880.60

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) LL 23.5 20 8.4 4989999317947 483-4623 200 Yellow 1 Bag (10 Pairs)

฿ 1,875.96

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22.5 18 7.8 4989999317954 483-4607 170 White 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1