(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPVAG-L |
TPVAG-LL |
TPVAG-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 303.05 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | L | 23 | 8.5 | 4989999333855 | 488-6488 | 150 | 1 Pair | ||
฿ 304.60 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | LL | 25 | 8.8 | 4989999333862 | 488-6496 | 160 | 1 Pair | ||
฿ 301.50 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | M | 21.6 | 7.5 | 4989999333848 | 488-6500 | 140 | 1 Pair |
[Features]
· Classic easy-to-use and fatigue-resistant work gloves that offer the oil resistance of PVC as well as the flexibility of rubber.
· Since the lining is applied with antibacterial and anti-odor treatments, perspiration odor after use will be significantly reduced so it can be used hygienically.
[Applications]
· For the assembly equipment industry and vehicle related industries.
· Transportation, warehousing, and construction work.
· Gas and water supply work.
· For agriculture, forestry, fishery and building maintenance work.
Part Number |
---|
TPVAG-L |
TPVAG-LL |
TPVAG-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 303.05 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | L | 23 | 8.5 | 4989999333855 | 488-6488 | 150 | 1 Pair | ||
฿ 304.60 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | LL | 25 | 8.8 | 4989999333862 | 488-6496 | 160 | 1 Pair | ||
฿ 301.50 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | M | 21.6 | 7.5 | 4989999333848 | 488-6500 | 140 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?