(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Work Gloves (10 Pairs) (TGC-500-G)

Color Work Gloves (10 Pairs) (TGC-500-G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGC-500-G
TGC-500-R
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Wrist color Inner capacity

฿ 264.00

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Motley green 4989999336733 489-4626 Green 1 Pack (10 pcs)

฿ 264.00

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Motley red 4989999336740 489-4634 Red 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Thickness(mm)
    3
  • Mass(g)
    500
  • Material
    Cotton, Polyester, Others
  • Inner capacity
    1 Pack (10 pcs)

Product Description

Colored work gloves for general work.
Dirt is less noticeable due to the use of mixed colors.

Part Number
TGC-500-G
TGC-500-R
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Wrist color Inner capacity

฿ 264.00

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Motley green 4989999336733 489-4626 Green 1 Pack (10 pcs)

฿ 264.00

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Motley red 4989999336740 489-4634 Red 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Mottled color so dirt won't stand out easily.

Specification

●Thickness:3mm
●7gg knit
●Size:Free

Materials

●Cotton Polyester other