(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Resistant Arm Cover (TCR-146)

Cut Resistant Arm Cover (TCR-146)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCR-146
TCR-147
TCR-148
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(cm)
Length
(cm)
Thickness
(mm)
Color Cut resistance level JAN Code Trusco Code Material Mass
(g)
Amount Of Content

฿ 417.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 10 31.0 1.4 Black figure 3 4989999317725 478-9750 High Strength Polyethylene, Polyester, Nylon 50 1 Pair

฿ 480.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 10 40.0 1.4 Black figure 3 4989999317732 478-9768 High Strength Polyethylene, Polyester, Nylon 59 1 Pair

฿ 267.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) 8.1 17.0 2.3 White 5 4989999317749 478-9776 High Strength Polyethylene, Nylon, Glass Fibers 30 1 Pair

Basic Specifications

  • Product Type
    Arm cover
  • Size
    Configurable
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Type that incorporates fiberglass and places emphasis on cutting resistance.
· A remarkably safe wrist guard using high-strength polyethylene with excellent cut resistance and low dust generation.
· There is no product discoloration due to ultraviolet rays as with aramid fiber.
[Applications]
· Glass industry, precision machinery industry.
· Automotive industry.
· Handling thin sheets, iron plates, and aluminum materials.

Part Number
TCR-146
TCR-147
TCR-148
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(cm)
Length
(cm)
Thickness
(mm)
Color Cut resistance level JAN Code Trusco Code Material Mass
(g)
Amount Of Content

฿ 417.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 10 31.0 1.4 Black figure 3 4989999317725 478-9750 High Strength Polyethylene, Polyester, Nylon 50 1 Pair

฿ 480.00

PROTECTIVE CLOTHES 1 Piece(s) 1 Day(s) 10 40.0 1.4 Black figure 3 4989999317732 478-9768 High Strength Polyethylene, Polyester, Nylon 59 1 Pair

฿ 267.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) 8.1 17.0 2.3 White 5 4989999317749 478-9776 High Strength Polyethylene, Nylon, Glass Fibers 30 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Size:Free
●SPQ(pair):10