(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSG-501M |
TSG-501MV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 388.34 ฿ 244.03 |
SAFETY GLASSES | 1 Piece(s) | Same day | 4989999323726 | 488-9771 | ANSI Standard Compliant (Z87.1), Sealed Type | 1 pc. | ||
฿ 545.00 |
SAFETY GLASSES | 1 Piece(s) | 1 Day(s) | 4989999323733 | 488-9789 | ANSI Standard Compliant (Z87.1), Sealed Type, with Visor | 1 pc. |
[Features]
· It is a wide type where both left and right are easily visible.
Part Number |
---|
TSG-501M |
TSG-501MV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 388.34 ฿ 244.03 |
SAFETY GLASSES | 1 Piece(s) | Same day | 4989999323726 | 488-9771 | ANSI Standard Compliant (Z87.1), Sealed Type | 1 pc. | ||
฿ 545.00 |
SAFETY GLASSES | 1 Piece(s) | 1 Day(s) | 4989999323733 | 488-9789 | ANSI Standard Compliant (Z87.1), Sealed Type, with Visor | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?