(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-proof wear, cold-proof knit hat

Cold-proof wear, cold-proof knit hat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TATB-BK

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Black
  • Size
    Configurable
  • JAN Code
    4989999321982
  • Trusco Code
    489-4162
  • Mass(g)
    70
  • Specifications
    A simple, classic knit hat.
  • Material
    Acrylic
  • Amount Of Content
    1 pc.
Part Number
TATB-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 253.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· It has a nice texture and can be used as a cold protection material.
· Soft and easy to remove.
[Applications]
· Work in cold areas.
· Protection against cold.

Specifications of TATB-BK

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Black
  • Size
    Configurable
  • JAN Code
    4989999321982
  • Trusco Code
    489-4162
  • Mass(g)
    70
  • Specifications
    A simple, classic knit hat.
  • Material
    Acrylic
  • Amount Of Content
    1 pc.
Part Number
TATB-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 253.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1