(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Goggles sealed / soft fit type replacement lens

Safety Goggles sealed / soft fit type replacement lens

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSG-501SP

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Lens color
    Clear
  • Compatible Model
    TSG-501M、TSG-501MV
  • JAN Code
    4989999323740
  • Trusco Code
    488-9797
  • Lens Material
    Polycarbonate
  • Mass(g)
    30
  • Amount Of Content
    1 pc.
Part Number
TSG-501SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 137.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Lens color
    Clear
  • Compatible Model
    TSG-501M、TSG-501MV
  • JAN Code
    4989999323740
  • Trusco Code
    488-9797
  • Lens Material
    Polycarbonate
  • Mass(g)
    30
  • Amount Of Content
    1 pc.

Product Description

Replacement lenses for safety goggles, sealed/soft fit type TSG-501M and TSG-501MV.

Specifications of TSG-501SP

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Lens color
    Clear
  • Compatible Model
    TSG-501M、TSG-501MV
  • JAN Code
    4989999323740
  • Trusco Code
    488-9797
  • Lens Material
    Polycarbonate
  • Mass(g)
    30
  • Amount Of Content
    1 pc.
Part Number
TSG-501SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 137.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The wide type is easy to see the left and right.

Specification

●Compatible Model:TSG-501M, TSG-501MV, TSG-501T, TSG-501TV
●ANSI Standard Product(Z87.1)
●Air-Tight Type
●Lens Thickness: 2.0mm

Materials

●Lens: Polycarbonate
●Frame: Soft Polyvinyl Chloride (Soft PVC)
●Band: Cloth/Rubber Blend