(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Light Protection Glasses GS-70-BC

Blue Light Protection Glasses GS-70-BC

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GS-70-BC

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    JIS
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approx. 2
  • Angle Adjustment
    NA
  • Nose Pad
    NA
  • JAN Code
    4989999317657
  • Trusco Code
    479-1835
  • Tool adjustment
    NA
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Specifications
    JIS T8147 Standard Product
  • Mass(g)
    33
  • Blue light cut rate
    40.1%
  • Amount Of Content
    1 pc.
Part Number
GS-70-BC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 928.00

SAFETY GLASSES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    JIS
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approx. 2
  • Angle Adjustment
    NA
  • Nose Pad
    NA
  • JAN Code
    4989999317657
  • Trusco Code
    479-1835
  • Tool adjustment
    NA
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Specifications
    JIS T8147 Standard Product
  • Mass(g)
    33
  • Blue light cut rate
    40.1%
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Cuts down the amount of blue light emitted from PC LCD screens, etc. and reduces eye fatigue.
[Applications]
· Computer work

Specifications of GS-70-BC

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    JIS
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approx. 2
  • Angle Adjustment
    NA
  • Nose Pad
    NA
  • JAN Code
    4989999317657
  • Trusco Code
    479-1835
  • Tool adjustment
    NA
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Specifications
    JIS T8147 Standard Product
  • Mass(g)
    33
  • Blue light cut rate
    40.1%
  • Amount Of Content
    1 pc.
Part Number
GS-70-BC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 928.00

SAFETY GLASSES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cuts the blue light emitted by liquid crystal from personal computer LCD screen etc. and reduces eye fatigue.

Specification

●Lens Color:Clear
●SPQ(piece):10
●JIS T 8147 Standard Product
●Blue Light Cut Rate: 40.1%
●Lens Thickness: Approx. 2mm

Materials

●Lens: Polycarbonate
●Frame: Plastic