(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twin-Lens Safety Glasses TSG-808

Twin-Lens Safety Glasses TSG-808

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 247.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-808BK
TSG-808OD
TSG-808W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame color Temple color JAN Code Trusco Code Amount Of Content

฿ 247.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Black Black 4989999322958 488-9860 1 pc.

฿ 247.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) OD Color OD Color 4989999322965 488-9878 1 pc.

฿ 247.00

฿ 177.12

SAFETY GLASSES 1 Piece(s) Same day White White 4989999322941 488-9886 1 pc.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.1
  • Compatible Model
    Available
  • Angle Adjustment
    NA
  • Nose Pad
    Available
  • Tool adjustment
    NA
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Material
    Lens/Frame: Polycarbonate
  • Mass(g)
    26
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Frame of glasses has a luxury feel with the matte specification rubber coating.
· Adopts a lens of UV-cut (99.9%) specification.

Part Number
TSG-808BK
TSG-808OD
TSG-808W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame color Temple color JAN Code Trusco Code Amount Of Content

฿ 247.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Black Black 4989999322958 488-9860 1 pc.

฿ 247.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) OD Color OD Color 4989999322965 488-9878 1 pc.

฿ 247.00

฿ 177.12

SAFETY GLASSES 1 Piece(s) Same day White White 4989999322941 488-9886 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●UV cut lens(99.9%) specs adopted.

Specification

●Lens Color:Clear
●SPQ(piece):20
●ANSI Standard Product(Z87.1)
●Lens Thickness: 2.1mm

Materials

●Lens/frame: Polycarbonate