(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Piece Safety Glasses (Small Type, Autoclavable)

One-Piece Safety Glasses (Small Type, Autoclavable)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSG-340-AC-S

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approximately 2.3
  • Angle Adjustment
    NA
  • Nose Pad
    NA
  • JAN Code
    4989999317756
  • Trusco Code
    479-1843
  • Tool adjustment
    NA
  • Material
    Lens/Frame: Polycarbonate
  • Mass(g)
    40
  • Notes
    It has not been packaged in a cleanroom.
  • Amount Of Content
    1 pc.
Part Number
TSG-340-AC-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 328.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approximately 2.3
  • Angle Adjustment
    NA
  • Nose Pad
    NA
  • JAN Code
    4989999317756
  • Trusco Code
    479-1843
  • Tool adjustment
    NA
  • Material
    Lens/Frame: Polycarbonate
  • Mass(g)
    40
  • Notes
    It has not been packaged in a cleanroom.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Small size fits perfectly even to the smallest of faces.
· Autoclave sterilization at 121°C for 20 minutes is possible.
· Ideal for work in cleanrooms.

Specifications of TSG-340-AC-S

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approximately 2.3
  • Angle Adjustment
    NA
  • Nose Pad
    NA
  • JAN Code
    4989999317756
  • Trusco Code
    479-1843
  • Tool adjustment
    NA
  • Material
    Lens/Frame: Polycarbonate
  • Mass(g)
    40
  • Notes
    It has not been packaged in a cleanroom.
  • Amount Of Content
    1 pc.
Part Number
TSG-340-AC-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 328.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1