(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Lens Safety Glass (Compact Type)

Single-Lens Safety Glass (Compact Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSG-309J

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens color
    Clear
  • Frame color
    Transparency
  • Lens Thickness(mm)
    2.1
  • Angle Adjustment
    NA
  • Nose Pad
    NA
  • JAN Code
    4989999322897
  • Trusco Code
    488-9754
  • Tool adjustment
    Available
  • Specifications
    ANSI Standard Compliant (Z87.1), with Sides
  • Material
    Lens/Frame: Polycarbonate
  • Amount Of Content
    1 pc.
Part Number
TSG-309J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 172.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens color
    Clear
  • Frame color
    Transparency
  • Lens Thickness(mm)
    2.1
  • Angle Adjustment
    NA
  • Nose Pad
    NA
  • JAN Code
    4989999322897
  • Trusco Code
    488-9754
  • Tool adjustment
    Available
  • Specifications
    ANSI Standard Compliant (Z87.1), with Sides
  • Material
    Lens/Frame: Polycarbonate
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Protects eyes from both sides.
· Adopts a lens of UV-cut (99.9%) specification.

Specifications of TSG-309J

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Lens color
    Clear
  • Frame color
    Transparency
  • Lens Thickness(mm)
    2.1
  • Angle Adjustment
    NA
  • Nose Pad
    NA
  • JAN Code
    4989999322897
  • Trusco Code
    488-9754
  • Tool adjustment
    Available
  • Specifications
    ANSI Standard Compliant (Z87.1), with Sides
  • Material
    Lens/Frame: Polycarbonate
  • Amount Of Content
    1 pc.
Part Number
TSG-309J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 172.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Protects your eyes from both sides.
●UV cut lens(99.9%) specs adopted.

Specification

●Lens Color:Clear
●SPQ(piece):20
●ANSI Standard Product(Z87.1)
●With Side
●Lens Thickness: 2.1mm

Materials

●Lens/frame: Polycarbonate