(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T-H01PB |
T-H03PB |
T-H04PB |
T-H07PB |
T-H08PB |
T-H09PB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width×Length (m) |
Color | Mesh size (mm) |
Detailed colors | Warp (mm) |
Woof (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,145.00 ฿ 11,173.40 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 1×40 | Other | 4×4 | Black | Width 0.8 x Thickness 0.9 mm | Width 0.9×0.8 mm | 4989999319187 | 484-6311 | 14.0 | 1 Roll | ||
฿ 8,166.00 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 1×20 | Other | 13 x 13 | Black | Width 2.2 x Thickness 2.0 mm | Width 2.6×2.0 mm | 4989999319194 | 484-6320 | 10.0 | 1 Roll | ||
฿ 6,653.00 |
PROTECTIVE NETS | 1 Piece(s) | 12 Day(s) | 1×15 | Green | 17×17 | Green | Width 2.5 x Thickness 2.2 mm | Width 3.0×2.0 mm | 4989999319200 | 484-6338 | 7.5 | 1 Roll | ||
฿ 6,653.00 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 1×15 | Green | 25 x 25 | Green | Width 3.2 x Thickness 2.5 mm | Width 3.8×2.2 mm | 4989999319217 | 484-6346 | 7.5 | 1 Roll | ||
฿ 6,534.00 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 1×10 | White | 35×34 | White | Width 4.0 x Thickness 4.0 mm | Width 5.5×3.0 mm | 4989999319224 | 484-6354 | 7.0 | 1 Roll | ||
฿ 6,486.00 |
PROTECTIVE NETS | 1 Piece(s) | Same day | 1×10 | Other | 35×34 | Orange | Width 4.0 x Thickness 4.0 mm | Width 5.5×3.0 mm | 4989999319231 | 484-6362 | 7.0 | 1 Roll |
Resin net that sustains its mesh structure.
[Features]
· A strong net that holds its mesh in place.
· Made of polyethylene which is environmentally friendly.
· Lightweight, easy-to-use, improved workability.
[Applications]
· As a net for greening curtains, anti-animal measures, packaging materials and shelf fall prevention.
Part Number |
---|
T-H01PB |
T-H03PB |
T-H04PB |
T-H07PB |
T-H08PB |
T-H09PB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width×Length (m) |
Color | Mesh size (mm) |
Detailed colors | Warp (mm) |
Woof (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,145.00 ฿ 11,173.40 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 1×40 | Other | 4×4 | Black | Width 0.8 x Thickness 0.9 mm | Width 0.9×0.8 mm | 4989999319187 | 484-6311 | 14.0 | 1 Roll | ||
฿ 8,166.00 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 1×20 | Other | 13 x 13 | Black | Width 2.2 x Thickness 2.0 mm | Width 2.6×2.0 mm | 4989999319194 | 484-6320 | 10.0 | 1 Roll | ||
฿ 6,653.00 |
PROTECTIVE NETS | 1 Piece(s) | 12 Day(s) | 1×15 | Green | 17×17 | Green | Width 2.5 x Thickness 2.2 mm | Width 3.0×2.0 mm | 4989999319200 | 484-6338 | 7.5 | 1 Roll | ||
฿ 6,653.00 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 1×15 | Green | 25 x 25 | Green | Width 3.2 x Thickness 2.5 mm | Width 3.8×2.2 mm | 4989999319217 | 484-6346 | 7.5 | 1 Roll | ||
฿ 6,534.00 |
PROTECTIVE NETS | 1 Piece(s) | 1 Day(s) | 1×10 | White | 35×34 | White | Width 4.0 x Thickness 4.0 mm | Width 5.5×3.0 mm | 4989999319224 | 484-6354 | 7.0 | 1 Roll | ||
฿ 6,486.00 |
PROTECTIVE NETS | 1 Piece(s) | Same day | 1×10 | Other | 35×34 | Orange | Width 4.0 x Thickness 4.0 mm | Width 5.5×3.0 mm | 4989999319231 | 484-6362 | 7.0 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?