(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Net (without Winding String) (TNS25-3636SV)

Multipurpose Net (without Winding String) (TNS25-3636SV)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNS25-3636BK
TNS25-3636GN
TNS25-3636SV
TNS25-3636Y
TNS25-3654BK
TNS25-3654GN
TNS25-3654SV
TNS25-3654Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Detailed colors JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 4,563.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6×3.6 Other Black 4989999312966 477-9592 2.2 1 pc.

฿ 4,400.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 3.6×3.6 Green Green 4989999312942 477-9576 2.2 1 pc.

฿ 4,563.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6×3.6 Silver Silver 4989999312959 477-9584 2.2 1 pc.

฿ 4,563.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6×3.6 Yellow Yellow 4989999312973 477-9606 2.2 1 pc.

฿ 6,843.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Other Black 4989999314151 477-9631 3.2 1 pc.

฿ 6,518.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Green Green 4989999312980 477-9614 3.2 1 pc.

฿ 6,843.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Silver Silver 4989999312997 477-9622 3.2 1 pc.

฿ 6,843.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Yellow Yellow 4989999314168 477-9649 3.2 1 pc.

Basic Specifications

  • Product Type
    Protective net
  • Shape
    Folding Type
  • Mesh size(mm)
    25
  • Specifications
    Tissue: 400 d / 36 fibers / No knot mesh
  • Thread diam.
    2.2mm
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Strength is outstanding.
[Applications]
· For preventing garbage from scattering at garbage collection points.

Part Number
TNS25-3636BK
TNS25-3636GN
TNS25-3636SV
TNS25-3636Y
TNS25-3654BK
TNS25-3654GN
TNS25-3654SV
TNS25-3654Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Detailed colors JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 4,563.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6×3.6 Other Black 4989999312966 477-9592 2.2 1 pc.

฿ 4,400.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 3.6×3.6 Green Green 4989999312942 477-9576 2.2 1 pc.

฿ 4,563.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6×3.6 Silver Silver 4989999312959 477-9584 2.2 1 pc.

฿ 4,563.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6×3.6 Yellow Yellow 4989999312973 477-9606 2.2 1 pc.

฿ 6,843.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Other Black 4989999314151 477-9631 3.2 1 pc.

฿ 6,518.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Green Green 4989999312980 477-9614 3.2 1 pc.

฿ 6,843.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Silver Silver 4989999312997 477-9622 3.2 1 pc.

฿ 6,843.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Yellow Yellow 4989999314168 477-9649 3.2 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A multipurpose net.

Usage

●Dust scattering prevention at the garbage storage space.

Specification

●Mesh Size(mm):25
●Thread Diameter: 2.2mm

Materials

●Polyethylene(PE)
●Organization: 400d/ 36 books/No Knot