(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Clear Mesh Sheet

Light Clear Mesh Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of LCM-1836-TM

  • Product Type
    Flameproof sheet
  • Width×Length(m)
    1.8×3.6
  • Color
    Other
  • Shape
    Folding Type
  • Number of Grommets(piece)
    36
  • Grommet pitch(cm)
    30
  • Detailed colors
    Clear
  • JAN Code
    4989999333916
  • Trusco Code
    489-6785
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act
  • Tensile Strength
    Vertical 370 N/3 cm, horizontal 115 N/3 cm
  • Tear strength
    Vertical 150 N, horizontal 65N
  • Flameproof declarer certification number
    AFE330085
  • Material
    Sheet: Polypropylene (PP), grommet: aluminum (I.D. 9 mm)
  • Mass(g)
    340
  • Amount Of Content
    1 pc.
Part Number
LCM-1836-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,263.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×3.6 36 4989999333916 489-6785 340 1 pc.

Basic Specifications

  • Product Type
    Flameproof sheet
  • Color
    Other
  • Shape
    Folding Type
  • Grommet pitch(cm)
    30
  • Detailed colors
    Clear
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act
  • Tensile Strength
    Vertical 370 N/3 cm, horizontal 115 N/3 cm
  • Tear strength
    Vertical 150 N, horizontal 65N
  • Flameproof declarer certification number
    AFE330085
  • Material
    Sheet: Polypropylene (PP), grommet: aluminum (I.D. 9 mm)
  • Amount Of Content
    1 pc.

Product Description

A new type of flameproof sheet with lighting properties and transparency.
[Features]
· It has translucency and transparency, increasing the brightness of work sites and indoors.
· As it is transparent, it helps stores to continue their business during painting work, etc.
· Compared to soft mesh α, about 50% lighter.
[Applications]
· Convenient for curing wall surfaces in construction work, demolition work, painting work, etc.
· Convenient for curing sheets such as dustproof and anti-sand.

Specifications of LCM-1836-TM

  • Product Type
    Flameproof sheet
  • Width×Length(m)
    1.8×3.6
  • Color
    Other
  • Shape
    Folding Type
  • Number of Grommets(piece)
    36
  • Grommet pitch(cm)
    30
  • Detailed colors
    Clear
  • JAN Code
    4989999333916
  • Trusco Code
    489-6785
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act
  • Tensile Strength
    Vertical 370 N/3 cm, horizontal 115 N/3 cm
  • Tear strength
    Vertical 150 N, horizontal 65N
  • Flameproof declarer certification number
    AFE330085
  • Material
    Sheet: Polypropylene (PP), grommet: aluminum (I.D. 9 mm)
  • Mass(g)
    340
  • Amount Of Content
    1 pc.
Part Number
LCM-1836-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,263.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×3.6 36 4989999333916 489-6785 340 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is no generation of harmful dioxins at incineration treatment.

Specification

●Eyelet Pitch(cm):30
●Color: Clear 
●Flame retardant goods established by the Fire Services Act
●Mesh Size(mesh size of a net): 0.5mm 
●Tensile Strength: Vertical 290N/3cm, Horizontal 170N/3cm 
●Tearing Strength: Vertical 120N, Horizontal 140N 
●Fire Proof Indicator Certification

Materials

●Sheet: Polypropylene(PP) 
●Eyelet: Aluminum(inner diameter: 9mm)