(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Year Sheet

3-Year Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 715.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP3-1818W
TP3-1827W
TP3-2736W
TP3-3654W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 715.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 1.71×1.71 8 4989999333992 489-2372 0.49 1 pc.

฿ 995.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 1.71×2.61 10 4989999334357 489-2381 0.75 1 pc.

฿ 1,703.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×3.51 14 4989999334364 489-2399 1.5 1 pc.

฿ 2,537.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 3.52×5.31 20 4989999334371 489-2402 3.0 1 pc.

Basic Specifications

  • Product Type
    Color Sheet
  • Thickness(mm)
    0.2
  • Color
    White
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Tensile Strength
    Vertical 700 N/5 cm, horizontal 650 N/5 cm
  • Tear strength
    Vertical 700 N, horizontal 650N
  • Durability period
    Approximately 3 years
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It has high reflectance to sunlight, and provides a temperature rise prevention effect (heat shielding effect).
[Applications]
· 3-year open-air storage cover.
· For covering simple warehouses.

Part Number
TP3-1818W
TP3-1827W
TP3-2736W
TP3-3654W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 715.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 1.71×1.71 8 4989999333992 489-2372 0.49 1 pc.

฿ 995.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 1.71×2.61 10 4989999334357 489-2381 0.75 1 pc.

฿ 1,703.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×3.51 14 4989999334364 489-2399 1.5 1 pc.

฿ 2,537.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 3.52×5.31 20 4989999334371 489-2402 3.0 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Joint hole that does not require separation(eyelet: inner diameter 12mm) is adopted.

Specification

●Color: Pearl White
●Thickness: 0.19mm
●Tensile Strength: Vertical 650N/5cm, Horizontal 650N/5cm
●Endurance Period: Approx. 3 Years

Materials

●Polyethylene(PE)