(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1-Year Sheet

1-Year Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TP1-2736GY

  • Product Type
    Color Sheet
  • Thickness(mm)
    0.11
  • Width×Length(m)
    2.62×3.51
  • Color
    Gray
  • Shape
    Folding Type
  • Number of Grommets(piece)
    14
  • Grommet pitch(cm)
    90
  • JAN Code
    4989999333978
  • Trusco Code
    489-2356
  • Tensile Strength
    Vertical 600 N/5 cm, horizontal 500 N/5 cm
  • Tear strength
    Vertical 135 N, horizontal 140N
  • Durability period
    Approximately 1 years
  • Material
    Polyethylene (PE)
  • Mass(kg)
    0.93
  • Amount Of Content
    1 pc.
Part Number
TP1-2736GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 756.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×3.51 14 4989999333978 489-2356 0.93 1 pc.

Basic Specifications

  • Product Type
    Color Sheet
  • Thickness(mm)
    0.11
  • Color
    Gray
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Tensile Strength
    Vertical 600 N/5 cm, horizontal 500 N/5 cm
  • Tear strength
    Vertical 135 N, horizontal 140N
  • Durability period
    Approximately 1 years
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It has 2/3 the weight of the #3000 ground sheet and is weatherproof for 1 year or equivalent.
[Applications]
· 1-year open-air storage cover.
· Curing cover for open-air storage, etc.

Specifications of TP1-2736GY

  • Product Type
    Color Sheet
  • Thickness(mm)
    0.11
  • Width×Length(m)
    2.62×3.51
  • Color
    Gray
  • Shape
    Folding Type
  • Number of Grommets(piece)
    14
  • Grommet pitch(cm)
    90
  • JAN Code
    4989999333978
  • Trusco Code
    489-2356
  • Tensile Strength
    Vertical 600 N/5 cm, horizontal 500 N/5 cm
  • Tear strength
    Vertical 135 N, horizontal 140N
  • Durability period
    Approximately 1 years
  • Material
    Polyethylene (PE)
  • Mass(kg)
    0.93
  • Amount Of Content
    1 pc.
Part Number
TP1-2736GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 756.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×3.51 14 4989999333978 489-2356 0.93 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Joint hole that does not require separation(eyelet: inner diameter 12mm) is adopted.

Specification

●Color: Smart Gray
●Thickness: 0.11mm
●Tensile Strength: Vertical 590N/5cm, Horizontal 510N/5cm
●Endurance Period: Approx. 1 Year

Materials

●Polyethylene(PE)