(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5-Year Sheet

5-Year Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TP5-2736SV

  • Product Type
    Color Sheet
  • Thickness(mm)
    0.3
  • Width×Length(m)
    2.62×3.51
  • Color
    Silver
  • Shape
    Folding Type
  • Number of Grommets(piece)
    14
  • Grommet pitch(cm)
    90
  • JAN Code
    4989999334401
  • Trusco Code
    489-2437
  • Tensile Strength
    Vertical 950 N/5 cm, horizontal 850 N/5 cm
  • Tear strength
    Vertical 950 N, horizontal 850N
  • Durability period
    Approximately 5 years
  • Material
    Polyethylene (PE)
  • Mass(kg)
    2.0
  • Amount Of Content
    1 pc.
Part Number
TP5-2736SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 2,532.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×3.51 14 4989999334401 489-2437 2.0 1 pc.

Basic Specifications

  • Product Type
    Color Sheet
  • Thickness(mm)
    0.3
  • Color
    Silver
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Tensile Strength
    Vertical 950 N/5 cm, horizontal 850 N/5 cm
  • Tear strength
    Vertical 950 N, horizontal 850N
  • Durability period
    Approximately 5 years
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It has high reflectance to sunlight, and provides a temperature rise prevention effect (heat shielding effect).
[Applications]
· 5-year open-air storage cover.
· For covering simple warehouses.

Specifications of TP5-2736SV

  • Product Type
    Color Sheet
  • Thickness(mm)
    0.3
  • Width×Length(m)
    2.62×3.51
  • Color
    Silver
  • Shape
    Folding Type
  • Number of Grommets(piece)
    14
  • Grommet pitch(cm)
    90
  • JAN Code
    4989999334401
  • Trusco Code
    489-2437
  • Tensile Strength
    Vertical 950 N/5 cm, horizontal 850 N/5 cm
  • Tear strength
    Vertical 950 N, horizontal 850N
  • Durability period
    Approximately 5 years
  • Material
    Polyethylene (PE)
  • Mass(kg)
    2.0
  • Amount Of Content
    1 pc.
Part Number
TP5-2736SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 2,532.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×3.51 14 4989999334401 489-2437 2.0 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Joint hole that does not require separation(eyelet: inner diameter 12mm) is adopted.

Specification

●Color: Silver
●Thickness: 0.30mm
●Tensile Strength: Vertical 950N/5cm, Horizontal 850N/5cm
●Endurance Period: Approx. 5 Years

Materials

●Polyethylene(PE)