(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rust stopper paint "Rust Remover Pro" (75430)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
75430
75431
8590147
859016
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 911.70

RUST STOP PAINT 1 Piece(s) 8 Day(s) 1 Pack (200 g)

฿ 2,495.74

RUST STOP PAINT 1 Piece(s) 8 Day(s) 1 Can (1 kg)

฿ 26,804.19

RUST STOP PAINT 1 Piece(s) 14 Day(s) 1 Can (16 kg)

฿ 8,477.84

RUST STOP PAINT 1 Piece(s) 11 Day(s) 1 Can (4 kg)

Basic Specifications

  • Product uses
    Rust-preventing paint
  • Product Type
    Paint (can)
  • Color
    Silver
  • Specifications
    Water-based paint
  • Dilution
    Clear Water (Tap Water)
  • Standard coating amount(g/m3)
    140 to 180
  • Drying Time
    Set to Touch 36 Minutes (5°C), 25 Minutes (20°C); Semi-Cured 8 Hours (5°C), 4 Hours (20°C)
  • Coating Interval (20°C)
    Minimum 16 Hours (5°C) 8 Hours (20°C)

Product Description

Water-based rust conversion paint that can be applied directly on to rust.
[Features]
· Can be applied directly without having to first remove rust, eliminating the labor and costs associated with scraping (rust removal) work.
· Can even be applied onto moist iron surfaces. Oil-based paints can be used for the top coat.
· Can also be used as a rust-proofing primer or sealer.
· The color changes to indicate that it has reacted with the rust.
· Cost effective and safe-to-use water based paint. A quick drying type that is easy to handle.
[Applications]
· Can be used for a wide range of applications including on all types of iron, gratings and zinc plating.

Part Number
75430
75431
8590147
859016
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 911.70

RUST STOP PAINT 1 Piece(s) 8 Day(s) 1 Pack (200 g)

฿ 2,495.74

RUST STOP PAINT 1 Piece(s) 8 Day(s) 1 Can (1 kg)

฿ 26,804.19

RUST STOP PAINT 1 Piece(s) 14 Day(s) 1 Can (16 kg)

฿ 8,477.84

RUST STOP PAINT 1 Piece(s) 11 Day(s) 1 Can (4 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1