1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flame Retardant Finish Protective Gear, Head Cover (Part Number)

WELDING TOOL

Flame Retardant Finish Protective Gear, Head Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,318.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lighter than traditional pike fibers, enabling comfortable work.
· It uses fabrics that have been subjected to flame retardant treatment.
· A comfortable 100% cotton type.
· As it is given a flame retardant treatment, fire does not spread even when ignited.
· The performance does not deteriorate easily even when washed.
[Applications]
· As a protector for welding, fusion cutting, and heat resistant work.

Part Number
TBK-HZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,318.32

WELDING TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Thickness(mm) 0.64 Size Configurable
Material Details Cotton JAN Code 4989999354799 Trusco Code 484-2839
Mass(g) 170 Specifications With Velcro

Please check the type/dimensions/specifications of the part TBK-HZ in the Flame Retardant Finish Protective Gear, Head Cover series.