1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Complex Light Shield Goggles That Can Be Freely Moved Vertically. (Part Number)

Complex Light Shield Goggles That Can Be Freely Moved Vertically.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,463.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compound lens is adopted (outer: shielded lens, inner: transparent lens), and apart from shielded goggles, they can also be used as protective goggles.
· JIS T8141 compliant product.
[Applications]
· For gas welding work.
· Shuts off harmful rays that come in from the surrounding welding work
· Lightweight polycarbonate lenses with excellent impact resistance.

Part Number
TDSG-G3
TDSG-P3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLens Material JAN Code Trusco Code Mass
(g)

฿ 1,463.00

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Reinforced Glass4989999353938484-762869

฿ 1,463.00

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Polycarbonate4989999353921484-763657

Loading...

  1. 1

Basic Information

Product Type Light shielding goggle Material Polycarbonate Shade degree #3
Application Shielding cover Standard JIS, T8141 Standard Product