1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Defogging Light Shielding Goggles (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Defogging Light Shielding Goggles
  • Defogging Light Shielding Goggles
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,250.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used with glasses. (Excluding some large-sized glasses)
· Subjected to Tough Coat 2 that's resistant to scratches and fogging.
· Cuts UV Rays by 99.9%.
· Compliant with ANSI Z87.
· Glasses treated with anti-fog coating.
· Impact-resistant polycarbonate lens.
· Can be used with glasses.
[Applications]
· For gas fusing and general dust prevention work.

Part Number
TPK200-17
TPK200-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShade degree JAN Code Trusco Code

฿ 1,250.91

WELDING SURFACE 1 Piece(s) 1 Day(s) #1.7(ANSI)4989999352788484-6290

฿ 1,250.91

WELDING SURFACE 1 Piece(s) 1 Day(s) #2.5(ANSI)4989999352795484-6303

Loading...

  1. 1

Basic Information

Product Type Light shielding goggle Material Polycarbonate / Anti-fog coating Application Shielding cover
Standard ANSI Z87 Compliant Product Mass(g) 50