1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short Type Diamond Needle File, Grit Size 170 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Short Type Diamond Needle File, Grit Size 170
  • Short Type Diamond Needle File, Grit Size 170
  • Short Type Diamond Needle File, Grit Size 170
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a short type best suited for tight spaces.
· Can be attached to an optional handle (T-HANDLE) or reciprocal hand grinder.
· It is a diamond file of the highest quality that utilizes a metal base from the Swiss company Vallorbe.
· File metal: High dimensional precision, with moderate bending.
· Diamond: Custom-made diamond has abrasion resistance and grinding power.
· Coating: Since it is uniform, its holding power is strong, and is resistant to shedding.
[Applications]
· Ideal for grinding and polishing of hard materials.
· For small diameter holes / chamfering / grinding / core polishing / finish polishing, etc.
· Especially for fine work.

Part Number
TDFS2-170
TDFS31-170
TDFS51-170
TDFS61-170
TDFS112-170
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape JAN code Trusco Code Mass

฿ 1,250.00

TRC POLISHING TOOL 1 Piece(s) 1 Day(s) Round (Φ) 34989999315905480-55183g

฿ 1,250.00

TRC POLISHING TOOL 1 Piece(s) 1 Day(s) Half Circle (width 5.1 x thickness 2.1)4989999315929480-55344g

฿ 1,250.00

TRC POLISHING TOOL 1 Piece(s) 1 Day(s) Triangle (measurement of 1 side) 3.24989999315943480-55514g

฿ 1,260.77

POLISHING TOOL 1 Piece(s) 1 Day(s) Square (1 Side Dimension) 2.64989999315967480-55774g

฿ 1,250.00

TRC POLISHING TOOL 1 Piece(s) 1 Day(s) Flat (width) 5.1 × (thickness) 1.64989999315882480-54965g

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Needle Type Overall Length(mm) 85
Roughness of grain Second cut Particle Size(#) 170 Single Product Set Product Single Item
Blade Length(mm) 45 Specifications Handle: φ3 round shaft Material Tool Steel (HRC 45 degree), Diamond Abrasive Nickel (Electrodeposited Glue), Chrome (Coating)