1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Grindstone Ranger Cut for General Steel / Stainless Steel Ultra Thin (Part Number)

CUTTING WHEELS

Cutting Grindstone Ranger Cut for General Steel / Stainless Steel Ultra Thin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Select the product according to the work application.
· The specialized grindstone allows the work efficiency to be improved.
· This cutting grindstone is 0.8 mm thick.
· Capable of smooth and accurate cutting.
· Exhibits outstanding performance especially with cutting materials less than 2 mm thick.
· Generates less sparks and produces a finish with fewer burrs.
· Also ideal for battery-type disc grinders.
[Applications]
· For cutting thin steel plates, angles, channels, thin-walled pipes, etc.

Features

●Can select products according to the work applications.
●Minimal load on work material, optimum for rechargeable grinder use.

Usage

●For cutting steel sheets, angles, channels, thin-walled pipes and so on.

Specification

●Q'ty Per Pack(sheet):5
●Grain Size(#):60
●Outer Diameter x Blade Thickness x Hole Diameter(mm):105 x 0.8 x 15.0
●Working Tool: Disk Grinder, Grindstone Cutting Machine
Part Number
TRU-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 70.00

CUTTING WHEELS 5 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel Abrasive material ZA
Particle Size(#) 60 Hardness V Outer Diameter(mm) 105
Blade thickness(mm) 0.8 Internal Diameter(mm) 15 Max. Rotational Speed(rpm) 14500
Packaging Quantity(sheet) 5 JAN Code 4989999260953 Trusco Code 468-9003
Tool Used Disc grinder and abrasive grindstone cutter Mass(g) 19

Please check the type/dimensions/specifications of the part TRU-105 in the Cutting Grindstone Ranger Cut for General Steel / Stainless Steel Ultra Thin series.